1 from 2
igus-icon-lupe
- Part number: GV0SM-0608-06
- Material: iglidur® GV0
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Resistant to shocks and impacts
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
Total price: 504.00 SGD5.04 SGD / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
Ready for shipment within 15 working days
iglidur® G V0 | V0 rating according to UL94, universal
iglidur® GV0 is the first iglidur® material with V0 rating according to UL94 for universal use in the normal temperature range. It is predestined for applications with high fire protection requirements (vehicle interior, aviation, building services, etc.). All other iglidur® materials with V0 rating are part of the high-temperature segment. The general mechanical and thermal specifications are largely comparable with the all-rounder iglidur® G.
Typical application areas
Industry solutions
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® GV0 is the first iglidur® material with V0 rating according to UL94 for universal use in the normal temperature range. It is predestined for applications with high fire protection requirements (vehicle interior, aviation, building services, etc.). All other iglidur® materials with V0 rating are part of the high-temperature segment. The general mechanical and thermal specifications are largely comparable with the all-rounder iglidur® G.
Typical application areas
- Passenger seats
- Elevators
- Escalators
- Switch cabinets
- Hinges
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?