1 from 3
igus-icon-lupe
- Part number: TX3SM-2025-20
- Material: igutex® TX3
- Shape: Shop sleeve bearings
- Dimensions:
- d1 20 mm
- d2 25 mm
- b1 20 mm
- Adjust dimension
- Manufacturing method: Wound
- Service life: Not available
- Lowest wear rates under extreme dry running conditions
- No lubrication and maintenance
- Tested in the igus test laboratory up to 130 MPa and 0.01 m/s swiveling
- Long service life due to low wear, no additional lubrication required
Total price: 5,333.00 SGD53.33 SGD / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
Ready for shipment within 24 hours
igutex® TX3 | Fibre composite plain bearing for high load applications
Agricultural and construction machinery in particular require maximum service life and operational reliability. igutex® TX3 is designed for lubrication-free use. Machine downtimes due to insufficient lubrication are therefore ruled out. This reduces costs and is good for the environment.
Unsure if it fits?