igusigus-icon-cart(0)

chainflex® motor cable CFCRANE.PUR

CFCRANE.PUR.350.01.6/10kV product image
igus-icon-lupe
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
igus-icon-lupe
play iconCFCRANE.PUR.350.01.6/10kV video
igus-icon-lupe
1 of 3
CFCRANE.PUR.350.01.6/10kV product image
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
CFCRANE.PUR.350.01.6/10kV video
  • For maximum voltages and outputs
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • PVC-free
  • chainflex® class: 6.6.3.1
Item no.

Other Solutions

chainflex® motor cable CFCRANE

chainflex® motor cable CFCRANE

CFCRANE1x120/16-6/10kV

For maximum voltages and outputs, igupren outer jacket, oil-resistant, flame-retardant

SGD 153.94/m
igus-icon-lieferzeit
Delivery time on request

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 6487 1411

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH