igusigus-icon-cart(0)

drylin® D1 motor control system for stepper, DC and EC/BLDC motors

D1 product image
igus-icon-lupe
<p>1. Power supply: logic and load supply are separate in order to enable safety shutdown. Logic supply is 12-24V and load supply is 12-48V.<br><br>2. Digital inputs: movements can be selected, started and stopped at the 10 predefined inputs. With two limit switches and a release input, the motor control system can also assume safety functions.<br><br>3. Digital outputs: information from the motor control system can be called up at the 5 predefined outputs. The motor control system reports whether it is ready or is currently executing a movement, whether it is referenced or whether there are warnings or errors.<br><br>4. Analogue inputs: two analogue inputs can be used to read absolute position information from a linear axis, for example, or to specify speeds or positions. A linear axis can be moved using an &quot;electronic hand wheel&quot; without having to change the parameters.<br></p>
igus-icon-lupe
5. Angular encoder: in order to enable optimum motor control and specification of an exact position, an angular encoder is needed. The motor control system is designed for many different encoder types with a power supply of 5V.

6. Motor &amp; brake connection: the motor connection is suitable for DC, 3-phase EC and 2-phase stepper motors. A motor brake connection is also integrated in this connector.
igus-icon-lupe
7. CANopen: the CANopen connection is a communication protocol used to communicate with higher-level control systems. It is used for the control system of individual axes, but primarily to operate multi-axis systems. drylin® E flat, line or room linear robots can be optimally operated with CANopen.

8. Ethernet: the Ethernet port is used to call up the graphic user interface via a browser or to communicate via Modbus TCP.

9. Display: the LED status display provides information on the IP address or on the status of the control systems. For example, it independently outputs the IP address of the motor control system or displays warnings or error messages.
igus-icon-lupe
D1 technical drawing
igus-icon-lupe
play iconD1 video
igus-icon-lupe
play iconD1 video
igus-icon-lupe
1 of 7
drylin® D1 motor control system for stepper, DC and EC/BLDC motors
<p>1. Power supply: logic and load supply are separate in order to enable safety shutdown. Logic supply is 12-24V and load supply is 12-48V.<br><br>2. Digital inputs: movements can be selected, started and stopped at the 10 predefined inputs. With two limit switches and a release input, the motor control system can also assume safety functions.<br><br>3. Digital outputs: information from the motor control system can be called up at the 5 predefined outputs. The motor control system reports whether it is ready or is currently executing a movement, whether it is referenced or whether there are warnings or errors.<br><br>4. Analogue inputs: two analogue inputs can be used to read absolute position information from a linear axis, for example, or to specify speeds or positions. A linear axis can be moved using an &quot;electronic hand wheel&quot; without having to change the parameters.<br></p>
5. Angular encoder: in order to enable optimum motor control and specification of an exact position, an angular encoder is needed. The motor control system is designed for many different encoder types with a power supply of 5V.

6. Motor &amp; brake connection: the motor connection is suitable for DC, 3-phase EC and 2-phase stepper motors. A motor brake connection is also integrated in this connector.
7. CANopen: the CANopen connection is a communication protocol used to communicate with higher-level control systems. It is used for the control system of individual axes, but primarily to operate multi-axis systems. drylin® E flat, line or room linear robots can be optimally operated with CANopen.

8. Ethernet: the Ethernet port is used to call up the graphic user interface via a browser or to communicate via Modbus TCP.

9. Display: the LED status display provides information on the IP address or on the status of the control systems. For example, it independently outputs the IP address of the motor control system or displays warnings or error messages.
drylin® D1 motor control system for stepper, DC and EC/BLDC motors
drylin® D1 motor control system for stepper, DC and EC/BLDC motors
drylin® D1 motor control system for stepper, DC and EC/BLDC motors
igus-icon-arrow-left
igus-icon-arrow-right
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff
  • Matching sample programs
Item no.
InfoInfoigus-icon-infoYOU CAN DOWNLOAD THE APPROPRIATE SAMPLE PRODUCT RANGE HERE FOR FREE.

Consulting

I would be happy to answer your questions personally

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 6487 1411

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH