igusigus-icon-cart(0)

iglidur® H370, sleeve bearing, mm

Extremely long service life under water and high media-resistance
iglidur® H370, sleeve bearing, mm
iglidur® H370, sleeve bearing, mm drawing
1 from 2
iglidur® H370, sleeve bearing, mm
iglidur® H370, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: H370SM-0304-03
  • Material: iglidur® H370
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
Ready for shipment within 24 hours
iglidur® H370 | Highest service life under water and high media resistance
For applications under water, iglidur® H370 is the right solution. The bearings absorb extremely high loads, are resistant to chemicals and can be used at temperatures up to +200°C.

Typical applications

Fluid technology
Offshore
Shipbuilding
Heavy machinery / Plant construction
Packaging industry

Find more applications here:
Industry solutions

 
When to use it?
  • For use under water
  • When high temperature resistance is required
  • When high mechanical loading and wear resistance is required
  • When good chemical resistance is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH