igusigus-icon-cart(0)

iglidur® J, guide rings

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
1 from 3
iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
igus-icon-lupe
  • Part number: JPRM-0608-00-010-060
  • Material: iglidur® J
  • Shape: Shop guide rings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
Ready for shipment within 15 working days
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH