igusigus-icon-cart(0)

drylin® E stepper motor, stranded wires with JST connector, NEMA23

MOT-AN-S-060-020-056-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-L-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-020-056-L-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E stepper motor, stranded wires with JST connector, NEMA23
drylin® E stepper motor, stranded wires with JST connector, NEMA23
drylin® E stepper motor, stranded wires with JST connector, NEMA23
drylin® E stepper motor, stranded wires with JST connector, NEMA23
drylin® E stepper motor, stranded wires with JST connector, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: stranded wires with JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 6487 1411

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Singapore Pte Ltd
84 Genting Lane #06-03 Axxel Innovation Centre
Singapore 349584

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Singapore

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH