Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

3D print filaments for maximum service life | igus® Singapore

Categories
Filter
Which 3D printer do I use?
Requirements
Specifications

Number of products: 11

iglidur® i150, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to EU Regulation 10/2011
  • High abrasion resistance at low surface speeds

Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
94.16 SGD/Pc.
6 items, thereof ready for shipping:
6 within 15 working days
To the product page
New

iglidur® i150-BL, filament for 3D printing

  • i150 tribofilament in black colour
  • Great surface finish for demanding visible parts
  • Easy to process on all common 3D printers
  • High abrasion resistance at low surface speeds
 
Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
94.16 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

iglidur® i151, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Blue colour for optical detectability

Material profile for Bambu Lab X1C and Prusa MK3/MK4/XL available for download: Go to printing profiles overview
96.41 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

iglidur® i190, filament for 3D printing

  • Flexural strength up to 80 MPa, best iglidur filament
  • Excellent service life - 50 times higher abrasion resistance than ABS
  • Can be processed easily on commercially available 3D printers

Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S5/S7/Factor 4 available for download: Go to printing profiles overview
134.65 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

iglidur® i180, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film 

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
118.09 SGD/Pc.
3 items, thereof ready for shipping:
3 within 15 working days
To the product page

iglidur® i180-BL, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film
  • Colour: black

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
118.09 SGD/Pc.
3 items, thereof ready for shipping:
3 within 15 working days
To the product page

igumid® P150, filament for 3D printing

  • Extremely robust and rigid with fibre reinforcement
  • Suitable for structural components
    and multi-material components
  • Flexural strength 87 MPa,
    flexural modulus 5 GPa
145.69 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

igumid® P190, filament for 3D printing

  • Extremely robust and rigid with carbon fibre reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength up to 237 MPa, flexural modulus of elasticity of up to 11.5 GPa, improved strength in z-direction
407.08 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

iglidur® J260, filament for 3D printing

  • Very good coefficient of friction for low or medium loads
  • Higher temperature resistance up to 120°C
  • High-quality processing: suitable for experts
149.95 SGD/Pc.
2 items, thereof ready for shipping:
2 within 15 working days
To the product page

iglidur® A350, filament for 3D printing

  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Temperature-resistant up to + 180 °C
  • Suitable for autoclave
  • Processable with high-temperature 3D printer
380.49 SGD/Pc.
1 items, thereof ready for shipping:
1 within 15 working days
To the product page

iglidur® RW370, filament for 3D printing

  • Flame-retardant, according to UL94-V0
    and DIN EN 45545
  • Temperature-resistant up to + 170 °C
  • Flexural strength 91 MPa
  • Processable with high-temperature 3D printer
296.21 SGD/Pc.
1 items, thereof ready for shipping:
1 within 15 working days
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH