Large
Cable chain

Large cable chains for high loads & heavy duty applications

The E4.1  and E4.1L  series are highly dynamic, lightweight and cost-effective energy chains suitable for almost all applications. They handle high loads just as effectively as the E2/000 and E2.1 series manage medium loads. Due to its high stability and stiffness, it can be used for high loads without problems. In addition, the standard modular system offers a great variety of accessory components. That means that the energy chain can be expanded as required and adapted according to the application.
 
Typical industries and applications: general mechanical engineering, robot technology and handling, sewage plants, material handling...
large cable chains

Robust and easy to install for long travel application cable chain series E4Q

E4Q

Opening and closing completely without tools

  • Inner height: 34 to 82mm
  • 40% less assembly time: crossbar with fastening straps for opening and closing without tools
  • 100% higher pull-out strength: positive-locking crossbar
  • 10% less weight: material recesses for optimised weight and stability
  • 20% more fill weight
  • 17dB(A) quieter

Lightweight, cost-effective and highly dynamic cable chain E4.1L series

Large energy chain for heavy duty industry

Reduce cost, time and weight

  • Inner heights: 31 to 64 mm
  • Crossbar openable from both sides along inner and outer radius
  • Quiet operation due to integrated brakes
  • Undercut design for the best possible lateral stability
  • Can be closely adapted to the application
  • Best possible value for money 
  • 30% less weight and 80% faster installation than comparable series
  • Double stop-dog system and large pin/bore connection for high level of force absorption

Robust cable chains for All round applications E4.1 series

E4.1 series

A series for virtually every application

  • Inner heights: 21 to 350 mm
  • Crossbars removable along the inner and outer radius
  • For especially demanding applications
  • Undercut design for the best possible lateral stability
  • Double stop-dog system and large pin/bore connection for high level of force absorption
  • High push force on long travels and for large unsupported lengths
  • Noise-reducing brake and optional noise dampers
  • Quiet operation due to integrated brakes

Lightweight and Cost-effective E4/light for heavy loads

E4 light large cable management system

Large inner heights combined with low own weight

  • Inner heights: 56 to 112 mm
  • Crossbars removable along the inner and outer radius
  • Reduced thickness of the side sections and thinner crossbars

Reliable protection against dirt and swarf closed tube cable chain

closed tube cable carrier

Swarf-repellent chains

Many series are also available as tube or half-tube options!
 
This will take you to our large selection of swarf-resistant but nevertheless openable e-tubes.

energy chain recycling

chainge

chainge Recycling Programme for energy chains

Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.

Request your FREE Sample

energy chain sample
We offer FREE samples tailored to your needs. Select the sample that best suits your applications. 

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH