Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
Special sliders in the steering wheel accelerator ring for special vehicles

Driving Progress: The Role of 3D Accelerator Rings in Streamlining Steering Wheel Production

  • What was needed: Special sliders with complex geometries
  • Manufacturing method: Laser sintering
  • Requirements: Optimised sliding properties, self-lubricating, durable
  • Material: iglidur I3
  • Industry: Automotive
  • Success from the collaboration: Cost-effective, fast manufacture of small volumes. Durable components with dry operation.
Car drivers who cannot use their legs can now accelerate on the steering wheel with their hands thanks to the Darios digital accelerator ring. Developed by Kempf in Alsace, the elegant, unobtrusive accelerator ring ensures safe, comfortable driving and can be integrated into most automatic transmission vehicles. The challenge the engineers faced in adapting the accelerator ring to flattened steering wheels was getting the ring to slide around the corner. The solution took the form of special sliders made of the slide-optimised iglidur I3 3D printing plastic and earned the company the 2019 manus award for innovative plastic bearing solutions.

Complex special parts can be manufactured from the iglidur I3 self-lubricating laser sintering plastic in the igus 3D printing service within 24 hours. Parts printed with iglidur sliding polymers feature great wear resistance and predictable service life. 

 
More about 3D printing at igus
igus® 3D printing: accelerator ring in the automotive industry - YouTube The position of the accelerator ring is detected by two sensors and transmitted via a wire connection to a computer located under the side panel. Each steering wheel model is measured with a 3D scanner in order to optimally integrate the mechanism, the sensors and a DARIOS printed circuit board. Source: Kempf

Problem

To manufacture accelerator rings for flattened steering wheels, the customer regularly needs special sliders that are joined together and slide "around the corner" on a metal ring. More than 200 elements are needed for each steering wheel. The only option for realising this movement is designing special sliders with a complex geometry involving numerous undercuts, making production with conventional manufacturing methods not only difficult, but very expensive. There is a 30-year guarantee on Kempf driving aids so the special sliders must be extremely durable and reliable. The components cannot be lubricated as they are permanently installed inside the accelerator ring's leather sleeve.

Solution

The special sliders' complex structures and undercuts can be efficiently produced only with additive manufacturing. iglidur I3, a high-performance polymer with optimised sliding properties, gave Kempf the ideal material from which to print the delicate elements. Laser sintered within 24 hours, the special sliders require no lubrication or maintenance to move smoothly around the corner. Despite the high order quantity (more than 10,000 units per order), the special sliders' great complexity made 3D printing even more cost-effective than injection moulding.  

Kempf steering wheel with accelerator ring The Darios digital accelerator ring means that both hands can remain on the steering wheel. The driver can also steer and accelerate with one hand and operate the hand brake with the other hand. Source: Kempf

Driving with hands only: Darios, the digital accelerator ring on the steering wheel

 "The accelerator ring is the best-quality product on the market. Its workmanship is superb and its reliability unabated. So far, I have driven a total of 785,000 kilometres without any technical problems. Yes, 785,000 kilometres, or 19.625 times round the world."

This is only one of the many enthusiastic customer references from Darios users. And no wonder, after all, Kempf insists on the highest quality for its products and offers its customers a 30-year guarantee on all its driving aids.

KEMPF was established in 1955 by Hans Kempf, who had difficulty walking after suffering from polio. As an enthusiastic mechanic, he invented the accelerator ring in order to be able to drive with both hands on the steering wheel. By the time he died in 2002, he had retrofitted more than 100,000 vehicles.

The hand accelerator system Kempf developed is the only one on the market that adapts itself to the speed of the vehicle: at low speeds, the acceleration is gentle, progressive, and economical, while at high speeds, it is dynamic so that driving is safer and the driver can perform fast overtaking manoeuvres precisely and easily. All the usual steering wheel functions, such as adjustability, airbag, and horn, are retained. The pedals also remain functional – Darios can be deactivated by means of a switch so that other drivers can operate the vehicle in the usual manner.
Kempf steering wheel for disabled people. The accelerator ring can be installed in almost all cars with automatic transmission. It fits seamlessly and elegantly into the design of the interior. Source: Kempf

Precise acceleration thanks to freely moving sleeve

In order to accelerate, the ring is pressed in the direction of the steering wheel. This requires only a very small amount of force (about three newtons). The stroke between idling and full acceleration is only about 18mm. When the steering wheel slides back to the straight-ahead position after a curve, the freely rotating sleeve enables precise acceleration when the vehicle comes out of the curve, regardless of the position of the steering wheel. Both hands can remain on the steering wheel when Darios is in operation, but the accelerator ring can also be operated with only one hand so that the hand brake can be operated with the other. 

With its fine leather cover, the accelerator ring fits in harmoniously with the interior of vehicles and the colour of the leather can be chosen if required. Since Darios 211 has been developed many cars now have flat steering wheels. This accelerator ring is flat, but also has a freely rotating sleeve. But how can a flat ring be fitted with a sliding cover? 
3D printed components make it possible for the accelerator ring to have a flat design Many new vehicles have flat steering wheels. The accelerator ring therefore had to have a flat design for these vehicles and this presented the developers with some difficult technical problems. Source: Kempf

More than 200 special sliders made of iglidur I3 ensure frictionless sliding

The new trend of equipping vehicles with flat instead of round steering wheels presented the Kempf engineers with a big challenge. For a flat steering wheel, a flat accelerator ring as flattened as the steering wheel is necessary both for technical and aesthetic reasons. The unobtrusive device which seems to be a natural part of the vehicle is, in reality, full of numerous complex details. Equipping a round accelerator ring with a sliding sleeve is comparatively easy. Covering a flat accelerator ring with a sleeve that rotates as freely as a round one calls for a technically complex solution.  
 
The product developers of Kempf found this solution in collaboration with the igus 3D printing team. In the new Darios 211, the first flat accelerator ring in the world, additively manufactured components made of iglidur I3 polymer which has optimised sliding characteristics are used. The flat accelerator ring has more than two hundred such elements that are flexibly joined together. They form a sliding ring around the flat metal core of the accelerator ring and thus enable seamless sliding of the sleeve. For this especially innovative solution, the company Kempf received the bronze manus award at the Hannover Trade Show in 2019.
3D printed special sliders with complex geometries A Darios 211 accelerator ring contains more than 200 complex special sliders that enable frictionless sliding of the leather sleeve over the metal ring. Source: Kempf

Advantages of printed special sliders made of iglidur I3

In the realm of automotive innovation, the integration of 3D printing technology has revolutionized the production of complex parts, such as the accelerator ring on a steering wheel. Utilizing materials like iglidur I3, known for its embedded solid lubricants, engineers can create components that require minimal maintenance and exhibit minimal wear, enhancing the longevity of the parts.

The additive manufacturing process, particularly laser sintering, allows for the precise layer-by-layer creation of intricate designs, making it possible to produce thousands of units within a single day. This not only results in significant cost reductions but also accelerates the production and delivery timelines. Moreover, the ability to print protective packaging concurrently with the parts themselves further streamlines the manufacturing process, safeguarding the delicate components while eliminating additional packaging expenses.

The use of iglidur I3 is prevalent in the production of specialized sliders and gears, showcasing its versatility and superior performance in various sliding applications within the automotive industry. The 3D accelerator ring, a pivotal component for intuitive vehicle control, exemplifies the practical application of this advanced manufacturing technique, offering a glimpse into the future of car design and ergonomics.
Further information on iglidur I3


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH