Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Chain sprockets printed in 3D make e-bikes whisper

  • What was needed: plastic pinion
  • Manufacturing method: selective laser sintering
  • Requirements: high wear resistance, good sliding properties, long service life
  • Material: iglidur I3
  • Industry: bicycle sector
  • Success through collaboration: quick configuration of the component in the online 3D printing service, quieter operating noise than with metal

The application at a glance:
E-bikes are becoming increasingly lighter and also very quiet. During operation there are hardly any motor noises. However, resourceful inventors, such as Lars Hartmann from Reichshof are not satisfied with that. The bicycle chain was too loud for him. A metallic sprocket served as a guide roller for the chain to prevent it from colliding with the frame but was very loud. In search of a remedy, he remembered an offer from igus which he had encountered at a trade show: The 3D printing service, which manufactures individual components cost-effectively with a 3D printer.
 
More about the igus 3D-printing service
3D printed plastic pinion for an e-bike The 3D printed plastic pinion made of iglidur I3 in use

Problem

The standard metal sprocket made very loud running noises on the electric bike. The sprocket was the guide roller of the chain so that it did not touch the frame. The friction noises, however, made the e-bike sound like a tractor. Accordingly, Lars Hartmann set out to find a material that had the same running properties as the metal sprocket but was significantly quieter. Other requirements for the material were good sliding properties and a long service life, as well as high wear resistance when interacting with metal.

Solution

In the context of his work for VMA Getzmann GmbH, manufacturer of stirring, dispersing, and fine grinding systems, he tested machine parts that igus had produced with its 3D printing service. The results were so good that Lars Hartmann considered the printed parts for his e-bike as well. It was the perfect solution for the hobbyist: "The standard metal pinion generates a lot of operating noise. We drew it and had it printed at igus from iglidur I3. Getting the part was simple and fast. We used the 3D printing service to upload the relevant data, chose the material, and ordered the quantity." The chain sprocket has been in used in two bikes for several months – and the noise level has decreased significantly, Hartmann is pleased to say.

Optimum coefficients of wear and stability

The material in use, iglidur I3, is of course also suitable for industrial application and mass production. It is especially attractive due to its low coefficients of wear and high stability and is processed with selective laser sintering (SLS).

In addition, igus has developed the iglidur I6 for particularly high demands with regard to wear resistance and for a long service life. In tests, the high-performance plastic beats machined gear wheels made of common materials such as POM and PBT. A worm wheel with 5Nm of torque and 12rpm was tested. The gear made from the iglidur I6 laser sintering material exhibited minor wear after one million cycles, when the test was complete, and was still fully functional. That was significantly better than machined gears – POM gears exhibited total wear after 621,000 cycles, while milled PBT gears broke after just 155,000 cycles. Also part of the test: a gear made of the PA12 laser sintering material. Its high coefficient of friction caused it to stop after 521 cycles.

iglidur materials for sprockets
POM gear wheel compared to iglidur® gear wheel Left: POM gear, breakdown after 621,000 cycles
Right: iglidur® I6 gear, low wear at 1 million cycles

Easy to configure

At the same time, designers benefit from the igus gear configurator, which allows custom gear or chain sprocket configuration, even in unusual dimensions. In a few steps, the user needs only to enter the data for his gear (tooth module, number of teeth, width and inner diameter, etc.). This automatically generates a 3D model that can be exported as a STEP file. Uploading the file to the igus 3D printing service allows the configured gear made from the extremely durable iglidur i6 laser sintering material for gears to be ordered immediately. With one click, the user can order his gear (no minimum order quantity) or request a quotation. Within just three days, the custom-made part is ready for shipment.

 
Easy configuration of gears with the igus gear configurator Easy configuration of gears with the igus gear configurator

Other application examples for 3D printed components can be found here:

All customer applications at a glance


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH