Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

The Perfect Blend: Advanced 3D Printing Technology Meets Automated Coffee Service

  • What was needed: Components for the mechanism of an automatic cup tray adjustment for a fully automatic coffee machine
  • Manufacturing method: Selective laser sintering
  • Requirements: Food conformity, strength, stability, good operation properties, dimensional accuracy
  • Material: iglidur i6
  • Industry: Vending machinery
  • Success due to cooperation: high abrasion resistance, toughness and long service life
The application at a glance:
until now, the fully automated coffee machine cup tray has been adjusted to the cup size by hand. To fully automate tray adjustment, the project team from Maschinenbauschule Ansbach, a mechanical-engineering educational institution, developed a moveable, motor-driven cup tray with sensor-controlled height adjustment. The height adjustment mechanism used a motor, a 3D-printed shaft end support and a 3D-printed lead screw. The 3D-printed parts made of the high-performance plastic iglidur i6 have excellent operating properties, stability and service life.

 
Go to 3D printing service
Mechanism for adjusting the cup tray's height, consisting of spindle and shaft end support Mechanism for adjusting the cup tray's height, consisting of spindle and shaft end support

Problem

Up to now, the height of the fully automated coffee machine's cup tray was adjusted to the cup size by hand, which is why an automatic solution was required. A team from the mechanical engineering school Ansbach developed a motorised mechanism for a sensor-driven height adjustment. The suitable materials for this concept "shaft end support - spindle" still had to be found. The concept had to have excellent operating specifications between shaft end support and spindle, and a reliable dimensional accuracy to adhere to the dimensions in the coffee machine's interior. At the same time, the materials had to be suitable for food contact and the entire weight of the cup(s).

Solution

The project team found the perfect partner in Cologne-based igus GmbH. Working with the Head of Additive Manufacturing Tom Krause, the team first produced a mechanical concept prototype with 3D printing. They used iglidur i6 high-performance polymer, which igus had specifically developed for laser sintering. The team appreciated its high stability, dimensional accuracy and operating characteristics. After revising and improving the concept, the team ordered all components from the 3D printing service. Besides the specifications mentioned above, the mechanism featured high abrasion resistance and level of detail. The tool-free nature of the laser-sintering process and the efficient part production with no minimum order quantity were also helpful.

How the automatic cup tray adjustment works

A fully automatic coffee machine automates the entire coffee brewing process. Traditionally, adjusting the cup tray for different cup sizes was a manual task. However, to enhance the machine's automation, a team from the Ansbach mechanical engineering school innovated an automatic cup tray adjustment feature. This system employs sensors to gauge the required height adjustment. Once determined, a motorized mechanism, which includes a 3D printed spindle and shaft end support connected to lever arms, is activated. The sensors are capable of detecting the distance between the cup's upper rim and the drink outlet's lower edge, accommodating both transparent and opaque cups. The motor, managed by software, adjusts the tray height until the optimal distance is achieved, ensuring a seamless and efficient operation that lives up to the machine's 'fully automated' designation.
Front view of the fully automated coffee machine with automatically adjustable cup tray Front view of the fully automated coffee machine with automatically adjustable cup tray

iglidur i6 - abrasion-resistant high-performance polymer

The tribologically optimised and very abrasion-resistant iglidur i6 plastic was used for the mechanism. The spindle-shaft end support operating characteristics were a decisive factor prompting the team to choose this material. The igus materials are very important, especially for vending machinery. Integrated solid lubricants make external lubrication unnecessary. This allows a hygienic operation, among other things. The material, which was specifically developed for laser sintering, has a much longer service life than conventional plastics.

 
More about iglidur I6
iglidur I6 SLS powder and worm wheel iglidur I6 is available in the shop as laser sintering material and convinces with its good sliding properties and high abrasion resistance.


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH