Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Driving Innovation: The Role of 3D Printed Bearings in Modern Vehicle Design

  • What was needed: plain bearings for the steering system in the 3D-printed vehicle
  • Manufacturing method: filament extrusion (FDM)
  • Requirements: little play, high strength, high abrasion resistance
  • Material: iglidur I150
  • Industry: automotive sector
  • Success from the collaboration: good surface quality, faster production thanks to tool-free 3D printing, more time for development, little to no bearing clearance
 
The application at a glance:
The company Scaled 3D from Great Britain has developed a four-wheeled vehicle in its “Chameleon” project that consists exclusively of 3D-printed components. During vehicle tests, the steering system design attracted negative attention. The steering bearings had too much clearance and lots of wear. In order for the application to remain fully 3D printed, the company began looking for a tough, wear-resistant material that would be more suitable for the bearing points. After various tests in large and small and formats with the iglidur I150 tribofilament, the development team finally designed a five-part plain bearing that had very little clearance and was significantly more abrasion-resistant than bearings made of conventional plastic. This ensured that the bearing could continue to come entirely from a 3D printer.
 
Three steps to an abrasion-resistant 3D-printed component
The "Chameleon" project by Scaled 3D, a UK-based company, aimed to develop a vehicle completely from the 3D printer. The "Chameleon" project by Scaled 3D, a UK-based company, aimed to develop a vehicle completely from the 3D printer.

Problem

The vehicle's steering system had too much clearance and quickly became imprecise. It also ran the risk of wearing out quickly. So steering bearings with much less clearance that would fit into the existing shape of the rest of the vehicle had to be made. Plain bearing depth was not to exceed 20mm. The lower of the two bearings also had to have a split inner ring to allow mounting with the steering column, which has two sets of radial bolts at each end. The components also had to have significantly greater strength than the previously installed bearings made of standard PLA.
 

Solution

Scaled 3D found the perfect material for its "Chameleon" project in the tribologically optimised iglidur I150-PF tribofilament. The filament is very easy to process in a large-volume printer and offers good mechanical properties in terms of strength, toughness, and layer adhesion in sliding applications. The bearing was converted into a five-piece ball bearing that was initially tested as a prototype. During the tests, the clearance in the bearing was very low under eccentric loads during rotation. The tests in the development phase were already very meaningful, as the final components would be manufactured with the same process.
 

The "Chameleon" project - individual, sustainable application

The main goal of the "Chameleon" project from the UK was to develop a vehicle that comes entirely from the 3D printer. The idea behind the project was the change from mass production to fast, customer-specific production. At the same time, no-tool additive manufacturing was to allow recycled material to be used. According to Scaled 3D, it will be possible to use 100% recycled material in 3D printed vehicles and structures in the future. So far, the Chameleon team has managed to work with 30% recycled material in the first prototype of 2020. The speed with which parts can be 3D-printed is of special benefit to this project: a maximum of 83 minutes printing time for a large part (1.375 kg) meant that these parts could be drawn, printed and tested on the same day. The great speed advantage over such processes as milling and injection moulding had a very positive influence on the freedom of vehicle development, which was supported by the design freedom in the geometry of the parts.
 
The bearings for the steering system also come from the large-scale printer The bearings for the steering system also come from the large-scale printer

The path to the right bearings

The exploration of tribological properties for 3D printed bearings, specifically for use in 3D printed vehicles, has led to significant advancements in material science. Utilizing iglidur I150 tribofilament, a company conducted a series of tests to assess its suitability for this application. Initial tests involved printing nested cylinders in small formats, which exhibited superior surface quality without any post-processing. This was a promising start, indicating the material's potential for producing high-quality parts. Subsequently, larger components were printed, maintaining the impressive surface quality, a critical factor for the smooth operation of bearings. The pivotal moment came with the reprinting of a ball bearing from iglidur I150, which demonstrated that the material's races and cage could effectively reduce friction. The culmination of this process was the successful creation of a five-piece ball bearing, showcasing the feasibility of 3D printed bearings for vehicles and potentially revolutionizing the way we manufacture moving parts.
The ball bearing prototype: conventional plastic on the left, iglidur I150 on the right The ball bearing prototype: conventional plastic on the left, iglidur I150 on the right

The all-rounder among the igus tribofilaments - iglidur I150

In the testing phase, the iglidur I150 ball bearings exhibited minimal clearance under the stress of eccentric loads during rotation. This observation led to the innovation of a dual bearing system, specifically tailored for integration with the Chameleon steering mechanism. Scaled 3D, a company known for its precision in 3D printing, has reported that the print quality of these iglidur I150 bearings rivals that of ASA materials and significantly exceeds that of standard PLA. Remarkably, even with a layer height set at 1mm, the bearings maintained an impressive surface finish. The company has expressed satisfaction not only with the component quality but also with the simplicity of assembling these parts. The tribofilament's versatility is evident as it is apt for both intricate small-scale applications and extensive projects utilizing large-scale printers. Its robust mechanical properties make it a suitable choice for a wide array of applications and compatible with most 3D printers. Additionally, iglidur I150 complies with food safety standards as per EU Regulation 10/2011, making it a viable option for the food and packaging sectors.
Further information about iglidur I150
The iglidur I150 tribofilament can be used with all 3D printers. The iglidur I150 tribofilament can be used with all 3D printers.



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH