Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
3D printed gripper for an automated
Corona testing station

Wear-resistant, hygienic, precise - quickly printed components for Corona test

Quickly delivered components from the 3D printer for robot gripper arm in a Corona test station

  • What was needed: Gripper for a robot arm
  • Manufacturing method: Selective laser sintering with laser sintering powder
  • Requirements: Good sliding properties, wear resistance, consistent precision
  • Material: iglidur i3
  • Industry: Medical sector, robotics
  • Success from the collaboration: Delivery within 24 hours, cost-effective manufacture of customer-specific parts, lubrication-free operation
 
The application at a glance:
For an automated drive-in Corona testing station, BoKa Automatisierung GmbH, a service company, needed a gripper for its robot arm that would deliver test tubes with precision to test subjects. The gripper needed to be able to handle continuous operation in order to maximize the number of automated tests. The speed of laser sintering and the fact that delivery could be made within a single day to the Cologne location were the crucial criteria that prompted BoKa to choose igus as a collaboration partner. In addition to great abrasion resistance, the components featured solid lubricants contained in the high-performance polymer which help meet the hygienic requirements of such a testing station.
 
Go to 3D printing service
"DriCoMaTe" drive-in Corona station by BoKa Automatisierung GmbH Front and interior view of the "DriCoMaTe" by BoKa Automatisierung GmbH, based in Dorfprozelten, Germany

Problem

During the course of the Corona pandemic, tests have become normal when an infection is suspected. BoKa Automatisierung GmbH, a young industrial service company based in Dorfprozelten, Germany, has developed a drive-in Corona testing station ("DriCoMaTe") to relieve medical personnel and protect them from infection. The six-axis robot arm, which distributes test tubes to test subjects and retrieves them again, required a gripper that would ensure smooth operation for a long time.

Solution

Thanks to the comparatively high speed at which components are manufactured using the SLS process, igus was able to present a prototype for the robot gripper in a very short time. iglidur I3, a high-performance polymer, proved to be a suitable material for the gripper, since it is wear-resistant, ensuring a long service life despite heavy usage. iglidur I3 is also attractive because of its self-lubricating properties, which mean a better hygienic standard for the test station.

Drive-in Corona testing functionality

The test subjects drive to the testing station. There, they are guided step-by-step through the sampling process with video instructions. The personnel ID is scanned, and disinfectant for the test subject's hands is provided. The station then associates the test subject's personal data with a test tube by means of a barcode. This is where the six-axis robot arm with its gripper comes in: it hands over the tube so that the user can deliver the sample. A medical professional can monitor the sampling by camera to ensure that the sample is usable. After the sample has been successfully deposited in the tube, the user returns the tube to the gripper, which places it in storage until it can be transported to the laboratory. This no-contact automation both relieves medical personnel and protects them from infection. BoKa says that the sampling procedure takes about four to six minutes. The testing system can serve two people at the same time, collecting around 500 samples in 24 hours.
Six-axis robot arm with a gripper made of iglidur I3 Six-axis robot arm with a gripper made of iglidur I3

Quick, cost-effective manufacture during the pandemic

During the current global pandemic, it was especially important to manufacture and deliver the gripper quickly so that the test station could be introduced to medical facilities and government agencies. The speed of laser sintering and delivery within a single day to the Cologne location were the crucial criteria that prompted BoKa to choose igus GmbH as a collaboration partner. At the same time, the cost-effective manufacture of the customised gripper was impressive. Unlike machined parts, 3D printed robot grippers do not require tools, which means no set-up costs.
3D DriCoMaTe model 3D DriCoMaTe model

iglidur I3 as a reliable component in the robot gripper

Given around 500 test subjects in 24 hours, the robot gripper is subjected to constant load and movement. iglidur I3, a wear-resistant 3D printing plastic, allows these movements to be performed easily while retaining gripper precision over time. The material was developed specifically for manufacturing friction-sensitive parts, and its abrasion resistance is up to 50 times that of other plastics. The SLS process can be used to precisely adapt and manufacture the high-performance polymer to customer requirements. At the same time, the material exhibits great stability in use.  The solid lubricant embedded in the plastic allows operation without external lubrication, contributing to an improved testing station hygiene standard.
More about iglidur I3
Simon Karl and Severin Bobon, BoKa Automatisierung GmbH Executive Managers Simon Karl (left) and Severin Bobon (right), BoKa Automatisierung GmbH Executive Managers

Other application examples for 3D printed components can be found here:

All customer applications at a glance

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH