Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
3D printed hammer mechanics in a piano

Delicate parts for perfect harmony – printed quickly and delivered

  • What was needed: Components for a piano hammer flange
  • Manufacturing method: Selective laser sintering with laser sintering powder
  • Requirements: Low-friction, wear-resistant parts that fit precisely
  • Material: iglidur I3
  • Industry: Music
  • Success through collaboration: Cost-effective manufacture of customised functional parts, improved resistance to moisture and temperature, durability
The application at a glance:
When pianos are built traditionally, most of their parts are made of wood. To counteract the susceptibility of wood to changing humidity or air temperature, Phoenix Pianos, led by Richard Dain, developed the D3D hammer system. The reworked version of the hammer mechanism, which is responsible for generating sound, is made almost exclusively of carbon fibre fabric and plastic. The tribologically optimised iglidur I3 high-performance polymer was used for the moving and the fixed parts of the hammer flange. The laser sintered hammers allow precise replication of the original parts, improve sound properties, extend service life, and reduce maintenance cost and effort.

 
More about iglidur I3
Hammer flanges made of iglidur I3 with metal pin Hammer flanges made of iglidur I3 with metal pin

Problem

Wood is the construction material that has been central to traditional piano-building for centuries. The hammer mechanism used to strike the piano strings requires especially great precision and therefore a great deal of maintenance. Wood's susceptibility at high temperature and humidity is one of the many reasons why the head of Phoenix Pianos, a British company, was looking for a more resistant alternative. But any alternative materials must fulfil the existing requirements of delicate parts that fit into the mechanism precisely and operate with little friction. The parts are also subjected to a great many key depressions, which causes wear.

Solution

For the hammer flange, which consists of a moving part and a part that is fixed to the piano, igus created a prototype using additive procedures. Instead of wood, iglidur I3 was used for the parts. It is a wear-resistant laser sintering polymer with optimised sliding properties and meets the piano-building temperature and humidity requirements. At the same time, 3D printing allows quick production of identical parts. Regular re-adjustment to avoid off-key notes can be reduced to a minimum. iglidur I3's colour, which resembles that of ivory, rounds off the functional parts and prevents the fact that plastic has been used in classic piano-building from being obvious.

Traditional piano-building, modern components

The mechanism the pianist uses to create sound on the piano is, in principle, a simple one. The interior of the piano has one string per key. Each press of a piano key triggers a mechanism that causes a hammer attached to a shank to strike the associated string. In traditional piano-building, the material used for the fixed parts of this hammer mechanism is hornbeam. But wood is sensitive to changes in temperature and humidity, and this affects the piano's sound. The piano must therefore be regularly tuned and maintained. For Richard Dain, who heads Phoenix Pianos, that was a good reason to rework the hammer mechanism. As an engineer and amateur pianist, he set himself the goal of replacing the sensitive wooden parts with more resistant materials without sacrificing sound quality. He replaced the hammer mechanism's shank with a complex carbon fibre fabric that is very strong while remaining lightweight. The uniformity and low weight allow first-class, climate-resistant performance. For the remaining parts of the hammer flange, which consists of a fixed and a moving element, Dain worked with the igus GmbH 3D printing team.
D3D hammer system b/w

Large material selection at igus

The collaboration of Richard Dain with the igus GmbH 3D printing team resulted in the D3D hammer system, in which each wooden part is replaced with a polymer one. Laser sintering allowed quick creation and testing of a prototype for the hammer flange. The advantage of the procedure is the level of detail in the shape of the printed components. Dain quickly settled on iglidur I3, a polymer developed specifically for laser sintering. The new iglidur hammer mechanism components are especially wear-resistant and promise durable, consistent mechanical performance. The flange components are connected to a metal pin that, in conjunction with the iglidur polymers, exhibits an especially low coefficient of friction.
 
The system also proved its effectiveness in a practical test: pianists compare the change to switching from a Model T Ford to a Ferrari. After initial familiarisation, they are able to perform better with less effort and establish a completely new relationship with the instrument.  
D3D hammer system

iglidur I3 – innovative 3D printed polymer for proven mechanics

The iglidur I3 laser sintering material ensured that the requirements of the new hammer flange were met, if not exceeded. The polymer's high wear resistance is designed precisely for sliding applications, and the material's stability keeps the components firm. The parts also fit perfectly and have up to 50 times the wear resistance of other plastics, ensuring consistent mechanical movement even after thousands of strikes.
 
iglidur I3 exhibits great strength and resistance to changes in humidity and temperature, and Dain says that it might last longer than the piano in which it is installed. Since iglidur polymers are enriched with solid lubricants, components made from them operate dry and require no lubrication or maintenance. The material's colour, which resembles ivory, also supports the overall aesthetics of the hammer mechanism.
 
Manufacture of customised parts from iglidur I3 takes only one to three days and is economical even for a single unit, since there are no tool or rework costs. Ordering is quick and simple with the online 3D printing service: the 3D model of the part needed can be uploaded via the browser window as a STEP file. The model, price and price graduation for each material and the manufacturing time are displayed immediately. The manufacturability of the component in the selected process is checked immediately and potential problem areas are marked. Printed parts can be smoothed, coloured or machined as necessary.  
More about the igus 3D printing service
Richard Dain introduces the D3D hammer system Richard Dain, Head of Phoenix Pianos

Other application examples for 3D printed components can be found here:

All customer applications at a glance

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH