Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Tech Up, Cost Down - With 3D printing and print2mold to lower unit costs and longer service life of plain bearings

  • What was needed: plain bearings with special geometries
  • Manufacturing method: selective laser sintering and print2mold
  • Requirements: good sliding properties with aluminium as a counter partner, high abrasion resistance at high speeds, complex geometry
  • Material: iglidur i3 (laser sintering) and iglidur J2 (p2m)
  • Industry: waste separation plants
  • Success from the collaboration: long service life under heavy load, significantly reduced unit costs, high design freedom
 
The application at a glance:
ZenRobotics, a Finnish company, manufactures industrial, AI-controlled waste separation plants that provide automatic, high-quality, fast, safe waste separation worldwide. Depending on the environment, conditions for the plants are very rough - dust and other interesting surprises in the waste are the order of the day. Despite these circumstances, the plants must be able to separate waste quickly and reliably. The new "FastPicker" plant needed plain bearings that could withstand the high torsional forces that occur during axial acceleration. The developers had the idea of 3D printed plain bearings placed on aluminium axes with a grooved profile to prevent rotation. The plain bearings can withstand linear speeds of 3m/s with radial and axial accelerations. The great design freedom in 3D printing made it possible to adapt the geometry of the plain bearings to the grooved aluminium axis. In the next step, injection moulding tools were manufactured additively with so-called rapid tooling to take advantage of injection moulding's material diversity.
 
More about the different 3D printing processes
The FastPicker in use. The waste separation system operates automatically with AI recognition.

Problem

During the test phase of a new "FastPicker" waste separation system by ZenRobotics, a Finnish company, it quickly became clear that classic plain bearings cannot withstand the torsional forces during axial acceleration if the centre of mass is not located in the centre of the moving axis. The rotation was initially to be stopped by stopper elements. However, they quickly failed due to the heavy load. In addition to the stopper elements, standard plain bearings from the igus product range were first used to withstand the radial and axial acceleration.
 

Solution

Ultimately, special-geometry igus plain bearings were used. They were first made from the iglidur I3 high-performance plastic using the laser sintering process in order to fit onto the grooved aluminium axis and thus stop the rotation. The company then switched to Rapid Tooling in order to use the material diversity of the injection moulding process. The Rapid Tooling or print2mold process can also reduce costs by up to 80%. The mould for injection moulding can be produced within a few days and is immediately ready for use. The design freedom 3D printing offers made it ideal for the plain bearings' special geometry.

About prototypes and small volumes

3D printing and print2mold have one thing in common: they are profitable from a small quantity. The production of components with machine-made injection moulding tools is only cost-effective from a quantity of more than 10,000 components. 3D printing in particular can convince in the test phase of applications with its high manufacturing speed and immediate readiness for use. Depending on the component, it is ready to ship in 1 to 3 days and can be easily ordered from the online 3D printing service. ZenRobotics also used 3D-printed plain bearings for the aluminium axis with grooved profile for the first prototype. The company then chose the print2mold process, in which the injection mould is produced by 3D printing. The decisive factors were the variety of materials and the low unit costs associated with injection moulding. The final plain bearings were made of iglidur J2. In this case, the print2mold component cost only a tenth of the laser sintering component (approx. €49/piece) at approx. €5/piece, and from 100 pieces onwards, the tool had also paid for itself. The tough plastic has good mechanical properties, is cost-effective and has good media resistance. In addition, the integrated solid lubricants make external lubrication of the plain bearings superfluous.
To the 3D printing enquiry form
The aluminium axis with grooves is prevented from rotating by the geometry of the plain bearings. The aluminium axis with grooves is prevented from rotating by the geometry of the plain bearings.

Rapid Tooling - igus print2mold

When speed is of the essence, 3D printing is the solution for manufacturing an injection mould. Depending on the geometry, printing takes about 12-24 hours, and the tool is ready for use immediately afterwards. The print2mold process known as Rapid Tooling enables cost-effective production of advanced prototypes and small volumes. It is more profitable in quantities of up to 10,000 (no minimum quantity) than machine-produced injection moulds. Wear-resistant parts can be produced with a cost reduction of up to 80%. The quality of print2mold injection moulded parts is the same as with the conventional injection moulding process. Development processes can be greatly accelerated using the print2mold process and the material variety of regular injection moulding is also retained.
 
The process from mould design to the finished injection mould in the print2mold procedure.

Further exciting applications with iglidur plain bearings



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH