Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Measuring system cable CF211.030

CF211.030

Measuring system cable for dry
environment ... suitable for SINAMICS V90


Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments.

The new chainflex CF211.030 energy chain measuring system cable has been specifically developed and tested for connection to the SIEMENS SINAMICS V90 system. The system presented by Siemens is typically used in the beverage, packaging, textile and solar industries.

Here, igus offers a solution with the best customer benefits in the form of the CF211.030. In all of these areas of application, there is no high exposure to oils or cooling lubricants, for example. Therefore CF211.030 with a highly abrasion-resistant and flexible PVC outer jacket is exactly the right answer for all chain applications. Furthermore, with the new cable, we can not only supply the measuring system by the metre, but also close the gap for the entire V90 system: in addition to the pure measuring system cable sold by the metre, we also offer the motor cable by the metre, and also offer everything harnessed ready for connection. Hence, we have all the products for the system in our catalogue and can deliver them from stock. 

Tech up

Tech up

  • Expansion of the measuring system cable series CF211 for more selection of the right drive technology from Siemens
  • Available as sold by the metre or harnessed for ready connection for the entire V90 system
Tech up

Cost down

  • Downtime reduction thanks to clear service life information
  • Cost-effective cable with PVC outer jacket for applications with slight oil influence
Proof

Proof

  • Test No. 4901: CF211 with 53 million strokes successfully tested in a 75mm radius
  • Up to 36 months chainflex® guarantee through UL certification 
  • Calculate the service life of the cable online
Sustainability

Sustainability

  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment


Technical data

 
Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF211.030(3x(2x0.25)C+2x(2x0.25))C8.56087


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH