Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Single core motor cable CF340.100.01

CF340

Robust single core motor cable ... ideal for long travels on the crane ...


Adding a new 10mm² cross section to the successful TPE high-end single-core range CF340

The use of single-core motor cables, also known as drive cables, has significant advantages in various areas. Compared to a four-core motor cable, individual cores can be loaded with higher currents, which is why they are often used for large drives. Compared to multi-core cables, compact single cores are more robust and are therefore also suitable for small installation spaces in the energy chain and long travels. In addition, the space-saving single cores are a more cost-effective alternative to multi-core cables. Due to the faster processing speed in production, production costs can be saved, which results in cost savings for you as a customer. In the crane industry, RTG and STS cranes have been using single wires for many years. That is why we added the new chainflex CF340.100.01 with TPE outer jacket to the already successful CF340 single-core family and can thus offer you an even greater variety of single-core motor cables from stock.
Tech up

Tech up

  • TPE outer jacket for the highest demands in e-chains®
  • 54% smaller bend radius compared to the four-core high-end cable
Tech up

Cost down

  • 38.58% cost savings by selecting single cores
  • Planning reliability thanks to a 25% longer service life
Proof

Proof

  • Tested in the chainflex® laboratory and approved by UL
  • Calculate the service life of the cable individually for each application online
Sustainability

Sustainability

  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment


Technical data

Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF340.100.01(1x10)C8.5121148

 


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH