Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Robust cable with bending factor of 3xd for smallest installation spaces

CF98.PLUS/ CF99.PLUS control cable

CFSPECIAL192

... 100,000,000 double strokes guaranteed


Longest durability guaranteed with 100,000,000 double strokes or a bending factor of 3xd

With the unshielded and shielded cable series CF98/99 introduced in 2003, a huge technological leap in bending behaviour was achieved through completely new alloys for the conductor. To meet increased customer requirements in terms of installation space and service life, we are now introducing the new CF98.PLUS and CF99.PLUS, which offer a solution for even the most demanding machine manufacturers with a statement that shows a 250% increase in service life. But even the smallest installation spaces, which require bending factors of up to 3xd, can now be reliably implemented with it. The service life terms are, of course, provided with a clear guarantee, which has been verified by UL.
Tech up

Tech up

  • Bending factor reduced to 3xd
  • Savings of 25% in installation space
  • All previous products can be entirely replaced
Tech up

Cost down

  • Service life extended by 250% to 100,000,000 double strokes
  • Available from stock
Proof

Proof

  • Test (No. 5002) is being performed
  • Material development based on billions of movements in igus' in-house test laboratory
Sustainability

Sustainability

  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment




The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH