Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

CFCLEAN with 40 million double-stroke guarantee

CFCLEAN-40million

Even more safety for cleanrooms


chainflex® CFCLEAN with a guarantee of 40 million double strokes

Increase in the guaranteed service life of CFCLEAN cable elements to 40 million double strokes and simultaneous increase in current carrying capacity. Extensive tests in the igus laboratory (3,800m² test area) have proven the durability and sustainability of CFCLEAN. This results in a service life of 40 million strokes with a radius of only 70mm! Together with the e-skin flat, the chainflex CFCLEAN elements form a strong team for moving energy supply in cleanrooms and are even cleanroom "Class 1" certified.
Tech up

Tech up

  • Double guaranteed service life of 40 million double strokes with a radius of 70mm
Tech up

Cost down

  • Reduction of the cross section due to higher current carrying capacity of the cores
  • Available from stock
Proof

Proof

  • Test no. 5497: CFCLEAN, interim result: 130 million strokes (test continues successfully)
  • Calculate the service life of the cable online: igus.eu/chainflexlife
Sustainability

Sustainability

  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment

chainflex® cleanroom elements

Part No.Bend radius e-skin®
flat 
Temperature e-skin®
flat 
v max. unsupportedElement type
 [Factor x d]from /to [°C][m/s] 
CFCLEAN170-10/+802Control element
CFCLEAN270-10/+802Coax element
CFCLEAN370-10/+802Data element
CFCLEAN470-10/+802Measuring system element
CFCLEAN770-10/+802Motor element
CFCLEAN870-10/+802Bus element


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH