Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

i.Sense next level: transmission measurement without interference in the data link

Monitor bus, measuring system and data cable characteristics, without contact | i.Sense CF.D II

i.Sense CF.D II
Here we present a concept study for the further development of the proven i.Sense CF.D II cable monitoring system. The new sensor electronics system is "clicked" onto both sides of the cable to be monitored, close to the connector and a small measuring wire is wrapped around the cable. This wraps a small (8cm) "antenna" around the cable that is being measured.

This allows measuring the data transmission properties of bus, Ethernet, measuring system or data cables during operation without having to intervene in the data link. This reduces assembly costs, lowers operational downtime risk, and eliminates the need for re-calibration procedures after assembly. 
 
Join now free of charge and become a beta tester
Basic sketch Basic sketch of sensor cross section
Antenna representation Cable antenna winding
Tech up

Tech up

  • The transmission quality is measured during operation with clip-on sensor technology
  • i.Cee:plus II module connected for predictive maintenance information​
  • Smart monitoring of all moving cables, including plug-in connectors
     
Cost down

Cost down

  • Fast assembly significantly reduces assembly and setup costs
  • Without intervention in the data link, unnecessary calibration runs can be dispensed with.
  • Saves on additional measuring cores
  • Indicator for timely cable replacement – prevent unplanned plant shutdowns
     
Proof

Proof

  • Ongoing test series in the industry's largest test laboratory  for dynamic power transmission systems
  • Try it out in your own application: igus® is offering free samples in the beta test phase
     
Sustainability

Sustainability

  • No sacrificial cores needed
  • Predictable service intervals save resource-intensive emergency operations
     
Presentation of new products by Richard Habering

Integration into the network environment with i.Cee

As part of the smart plastics i.Sense condition monitoring system, this new CF.D II sensor evaluates all data in the i.Cee control cabinet module. This data can then be used to activate the alarm, manage control system escalation, or stop the plant immediately. 

This process offers numerous integration options, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.


Smart solutions with chainflex® cables

Condition monitoring (i.Sense) with chainflex cables requires no additional module. The system can be integrated and networked without additional software. In these cases, cables provide three options for condition monitoring. 
  • Cable push/pull force measurement (CF.P)
  • Cable electrical property measurement (CF.Q)
  • Transmission quality measurement (CF.D)

CF.P

CF.P
  • Condition monitoring
  • measures pull forces acting on cables
  • If there is a fault, the contact closes, and a notification is sent to the machine

CF.Q

CF.Q
  • Condition monitoring 
  • Indicates changes in the electrical properties
  • In the event of a fault, information by means of NO contact and signal

CF.D

CF.D
  • Condition monitoring 
  • Integrated in the cable, no extra measuring cable necessary
  • Package losses are detected in good time
  • Alarm via LED, NC contact or the network

The igus® white paper on predictive maintenance

Clarifies the distinction between condition monitoring and predictive maintenance


In this white paper, you will find out: 

  • What igus® condition monitoring (i.Sense) means
  • What igus® predictive maintenance (i.Cee) means
  • What technology is behind both systems
  • What the two systems offer industrial energy supply
 

Industry 4.0: real-world examples

Customer applications with smart plastics


Smart project planning

Project planning Get to know expert support and customised solutions for specific applications.
Learn more

Smart consulting tool

smart tool With just a little bit of information about your application, you can make the right selection of smart plastics required. 
Learn more

Smart brochure

smart brochure This brochure provides a quick overview of all igus activities relating to Industry 4.0 and the Internet of Things. 
Learn more



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH