Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
iglidur SG03 plain bearing and thrust washer with felt seal

... High performance for high volumes ...

iglidur® Z4 - for high room temperatures and other extreme conditions

Extremely high compressive strength coupled with high elasticity enables iglidur® Z4 bearings to attain their prominent features in association with soft shafts, edge loads and impacts. At the same time, the bearings are suitable for temperatures up to +250°C. iglidur® Z4 was developed in particular for especially price-sensitive applications where the bearing material still had to meet high requirements.

Tech up

Tech up

  • Good wear results in pivoting applications in combination with medium loads
  • Especially well-suited for use on aluminium HC and V2A shafts
Cost down

Cost down

  • Maintenance-free properties reduce costs for lubrication and maintenance
  • Low coefficient of friction and wear
  • Cost-effective due to injection moulding
Proof

Proof

  • Comparison price dimension SM-2023-20: iglidur® Z €1.22/pc., iglidur Z4 €1.00/pc.
  • Service life can be calculated online
Sustainability

Sustainability

igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


What are iglidur® materials made of?

All iglidur materials consist of three components: base polymers, fibres and fillers, solid lubricants, whereby the bearings made of iglidur materials are maintenance-free and lubrication-free. As it is not possible for one universal material to fulfil all tasks equally well, there are different iglidur materials. Each has a different composition of the three components and a different application area.

Base polymers

iglidur base polymers

The base polymers are responsible for the iglidur materials' wear resistance. They ensure that the lubricants are not subjected to a surface pressure that is too high.  

Fibres and fillers

iglidur base polymers with fibres

These components strengthen the materials so that they withstand high forces or edge loads and can be used continuously.  

Solid lubricants

USP picture

They lubricate components made of iglidur materials independently and prevent friction. They are distributed in the entire material in the form of microscopic particles.



Consulting for Z4 plain bearings

Contact igus now Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglidur?

iglidur plain bearings under scrutiny What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
iglidur materials under scrutiny


Consulting

I look forward to answering your questions

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH