After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Low-priced
Light weight
Protection class IP50
Change over
Ordering number | Type |
---|---|
IK-0052 | Initiator kit with braket for SLN, NC, PNP, Inductive, 24 V DC |
IK-0053 | Initiator kit with braket for SLN, NO, PNP, Inductive, 24 V DC |
INI-AB-I-025-A-AB | |
INI-AB-I-025-B-AB | |
INI-AB-I-025-D-AB | |
INI-AB-I-025-E-AB | |
INI-AS-I-015-B-AA | |
INI-AS-I-015-E-AA | |
IK-0072 | Initiator kit with braket next to the carriage of ZLW and SAW 0630, mechanical, 24 V DC |
IK-0073 | Initiator kit with braket under the carriage of ZLW and SAW 0630, mechanical, 24 V DC |
INI-AB-I-025-A-AA | Initiator, Inductive, PNP, NO, 24 V DC, with M8 plug |
INI-AB-I-025-B-AA | Initiator, Inductive, PNP, NC, 24 V DC, with M8 plug |
INI-AB-I-025-D-AA | Initiator, Inductive, NPN, NO, 24 V DC, with M8 plug |
INI-AB-I-025-E-AA | Initiator, Inductive, NPN, NC, 24 V DC, with M8 plug |
Senior Product Manager for drylin® Linear Slide Bearings ASEAN
Monday to Friday from 8:30 am - 5:30 pm.
24h