After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Part No. | Max. stroke length [mm] | A -0.3 [mm] | H [mm] | E1 ±0.15 [mm] | E2 ±0.15 [mm] | Base length lx [mm] | Base length ly [mm] | f [mm] | lt [mm] | tk ±0.1 [mm] | ts [mm] | tg | kt [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-XY-0630 | 150 | 54 | 38 | 40 | 45 | 94 | 94 | 1.5 | 20 | 9 | 7 | - | 6 |
SLW-XY-0660 | 300 | 85 | 38 | 71 | 76 | 125 | 125 | 1.5 | 20 | 11 | 6.6 | - | 8 |
SLW-XY-1040 | 300 | 74 | 48 | 60 | 60 | 117 | 117 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
SLW-XY-1040-PL (1) | 300 | 74 | 48 | 60 | 60 | 117 | 117 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
SLW-XY-1080 | 300 | 108 | 48 | 94 | 94 | 151 | 151 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
SLW-XY-1080-PL (1) | 300 | 108 | 48 | 94 | 94 | 151 | 151 | 1.5 | 22 | 11 | 6.8 | M8 | 6.4 |
SLW-XY-1660 | 400 | 104 | 72.5 | 84 | 86 | 154 | 154 | 1.5 | 25 | 15 | 9 | - | 8.6 |
SLW-XY-2080 | 500 | 134 | 82 | 116 | 116 | 190 | 190 | 1.5 | 28 | 15 | 8.6 | - | 8.6 |
(1) Preload
Part No. | sg | d [mm] | T | l1 [mm] | d1 standard | d1 alternative | l2 [mm] | d2 standard | d2 alternative | ha1 [mm] | ha2 [mm] | W ha2-ha1 [mm] | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-XY-0630 | M4 | 5 | M8 | 15 | M8 | M8 | 15 | M8 | 9.5 | 28.5 | 18,4 | Upon request | ||
SLW-XY-0660 | M4 | 5 | 15 | Tr08x1.5 | 15 | - | 9.5 | 28.5 | 19 | Upon request | ||||
SLW-XY-1040 | M6 | 10 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | Upon request | |||
SLW-XY-1040-PL (1) | M6 | 10 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | Upon request | |||
SLW-XY-1080 | M6 | 10 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | Upon request | |||
SLW-XY-1080-PL (1) | M6 | 10 | 17 | TR10x2 | Tr10x2 | 17 | 6h9 | 14.5 | 33.5 | 19 | Upon request | |||
SLW-XY-1660 | M8 | 16 | M8 | 20 | TR14x4 | 8h9 | 20 | 8h9 | 8h9 | 18.5 | 54 | 35,5 | Upon request | |
SLW-XY-2080 | M8 | 20 | M8 | 26 | 12h9 | 26 | 12h9 | 23 | 59 | 36 | Upon request |
(1) Preload
Senior Product Manager for drylin® Linear Slide Bearings ASEAN
Monday to Friday from 8:30 am - 5:30 pm.
24h