Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Linear module with short carriage drylin® SLWC

... saving up to 70% installation space ...

The linear carriages of the drylin® SLW linear modules are mounted with 4 bearing elements. Each module offers a wide support surface with different carriage lengths. In many applications, however, new challenges arise. The installation space is extremely tight. Or the support surface, for example, cannot be individually determined until the product is in use. And it is precisely for this purpose that, on the one hand, we save up to 34% of the installation space by using the new SLWC series and short linear carriages where the stroke length is 1,000mm. On the other hand, they are ideal for multi-carriage set-ups where the second carriage can be variably adjusted. One more short and good option for the modular system of the SLW linear modules. The short SLWC can be configured with dryspin® lead screw technology as well as a trapezoidal thread - with or without self-locking.
SLWC linear module with short carriage


Improve technology with igus® Tech up
  • New series of linear modules for reduced installation space
  • Save up to 70% installation space with a short linear carriage compared to long carriage type
  • Ideal for multi-carriage or right/left opposite drives
  • Short carriage version available in 5 SLW(C) installation sizes
Reduce costs with igus® Cost down
  • Linear module delivered from a single source - ready to install 
  • Directly installed with manual controls or motor of choice 
  • Rails and bearings from the drylin® linear system
  • No need for lubrication devices due to freedom from maintenance 
  • Simple cleaning processes due to durable system components
igus® demonstrates how it works! Proof
  • Save up to 50% in system length compared to the SLW series
  • Example SLW-2080 system length l (without stroke) 206mm, SLWC-2080 system length l (without stroke) 101mm
  • All SLWC linear rails are corrosion-free, hard anodised and salt-spray tested (NSS) according to DIN EN 9227 / ASTM B-117
Plastic to Oil - igus® is sustainable Sustainability
  • Completely clean and hygienic operation due to self-lubrication; washing-out of grease and oil during operation is not possible
  • Self-lubricating igus® polymers in bearing and threaded points for maintenance-free operation

New products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The catalogue can also be shared with colleagues via e-mail or social media.
 
Use the catalogue here


Consulting

I look forward to answering your questions

Photo
Ong Liang You (Ryan)

Senior Product Manager for drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH