Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® E motor news 2021

... Save time & costs with free sample programme ...

Free sample programmes
▲ Tech up:
  • Ready-made sample programmes for igus® motor control systems
    D1, D2, D3, D7, D8, D9
  • Suitable for Siemens, Raspberry PI, PC, Laptop, LabVIEW

▼ Cost down:
  • 50% cost savings due to faster commissioning
  • Download free sample programs

■  Evidence:
  • 10% faster commissioning through GUI parametrisation of the CANopen & Ethernet TCP/IP parameters

● Sustainability:
  • Multiple use
  • Free download
  • Available online 24hrs
Learn more

... The new firmware update for the D1- & D2 motor control system ...

drylin® E motor control system D1 and D2
▲ Tech up:
  • Direct error display on the control system
  • 184 new CANopen objects
  • 61 new Ethernet TCP/IP objects

▼ Cost down:
  • 10% cost savings due to faster commissioning
  • Free Firmware Download

■  Evidence:
  • 10% faster commissioning through GUI parametrisation of the CANopen & Ethernet TCP/IP parameters

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
Learn more

The new drylin® E motors with shaft seal

... sealed and protected ...

drylin® E motors
▲ Tech up
  • Protection class IP65 (splash water)
  • Standardised motor connection by means of M12 connector
  • With encoder for secure positioning

▼ Cost down:
  • Shaft seal fitted as standard
  • Alternative to high-voltage servo motors

■  Proof:
  • tested on the robolink® RL-DP (splashproof)

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
Find out more

The new drylin® E motors with brake

... reliable and compact ...

drylin® E motors
▲ Tech up
  • Motor with brake for vertical loads
  • Motor connection with stranded wires and JST connector
  • 24V supply for the brake

▼ Cost down:
  • 5 times more cost-effective than motors with metric connectors
  • Quick and easy set up with igus® D1 or D2 motor control system

■  Proof:
  • Up to 10% weight saving compared to igus® brake motors with metric connectors

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
Find out more

The new drylin® E motors with Hall

... compact and quiet ...

drylin® E motors
▲ Tech up
  • More powerful DC motors for powerful drive
  • With Hall encoder for positioning
  • Power transmission by means of serration 7 x 8 DIN 5481

▼ Cost down:
  • Fast assembly
  • No coupling necessary

■  Proof:
  • Up to 48% more torque compared to the existing series
  • Up to 25% more speed compared to the existing series

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
Find out more

The new drylin® E motor output stage

... simple and cost-effective ...

drylin® E motors
▲ Tech up
  • Step/dir- & Jog operating modes
  • Smooth engine running
  • Motor self-tuning
▼ Cost down:
  • Standardised step/dir interface
  • Compatible with many industrial control systems
  • Quick and easy set up
■  Proof:
  • Can be controlled with 5 to 24V directly on a PLC or developer boards (no series resistor)
  • Can be used with ready-made software modules from renowned manufacturers

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
Find out more

The new drylin® E motor control system

... space-saving and light ...

drylin® E motors
▲ Tech up
  • Space-saving installation
  • More freedom in integration

▼ Cost down:
  • 5% lower price compared to the igus® D1 motor control system
  • Integrated mounting holes

■  Proof:
  • 40% weight saving compared to the igus® D1 motor control system
  • 50% reduction of the installation height compared to the igus® D1 motor control system

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
Find out more


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH