Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Our new dryspin products

New dryspin® lead screw size 5x10

As an alternative to trapezoidal lead screw

Thread size 5x10
▲ Tech up:
smoother and quieter operation at high speeds
Low noise and vibration-free operation
 
▼ Cost down:
injection moulding for cost-effective manufacturing
Maintenance-free due to self-lubricating lead screw nuts
 

Types:
cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection moulded nuts
► Injection moulded nuts with flange
► All types are also available with spanner flat
 

The new type of the series DST-JGRM

Robust and with conventional connection sizes

New thread size
▲ Tech up:
new design for safe and easy threaded connecting
Connection sizes Ø 47mm identical with generally available ball screws
 
▼ Cost down:
cost-effective and optimised injection-moulded design
Variable design for all Ø 14/16 and 18/20 lead screws
 
■  Proof:
 service life calculable online
 
● Sustainability:
 low weight and inertia due to polymer
long-lasting due to patented thread asymmetry



The new thread sizes

expand the dryspin high helix thread range

JGRM lead screw nuts
▲ Tech up:
up to 2.5 times greater efficiency due to optimum flange angle
Completely lubrication-free and maintenance-free
Up to 25% less wear
 
▼ Cost down:
cost-effective alternative to ball-type linear drives
Service life calculable online

The new dimensions:
DS6.35x2.54 LH
DS12.7x12.7
DS10x3
► DS16x10
► DS20x5
 



Consulting

I look forward to answering your questions

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH