Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

autoglide E2/000AG

The autoglide E2/000AG eliminates the need for troublesome guide troughs for long travel applications. Larger sliding surfaces of the autoglide crossbars ensure an even longer service life of the system. An attachable sliding wing ensures safe insertion of the energy chain during the first few metres of travel. The eccentric floor guides that can be driven over are fixed to the subsurface every 2m. Travels up to 60m without guide trough at speeds up to 2.0m/s and fast assembly times for long travels.

(1) Smooth operation: staggered movement of upper and lower run
(2) Track-safe: clip-on wing align the energy chain
(3) Practical: drive-over floor guide
(4) Safely guided: comb-like autoglide crossbars
(5) Universal: mounting bracket with strain relief
autoglide E2/000AG

Two-piece e-chain®, snap-open along inner radius

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 2400AG

Inner height Hi: 25mm
Inner width Bi: 57-77mm
Bend radii R: 75-250mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 2600AG

Inner height Hi: 35mm
Inner widths Bi: 75 - 100mm
Bend radii R: 75 - 250mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH