Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

autoglide easy chain®

autoglide easy chain is the fast-filling and cost-effective energy chain with injection-moulded autoglide teeth on the inner radius. The
reduced assembly time is one of the main features of these energy chains. The material, igumid NB, presents more application opportunities due to its flexibility, UL94-V2 classification and excellent cleanroom qualities.

(1) Smooth running: staggered running of upper and lower run
(2) Quick assembly: "easy" design - simply press in the cable
(3) Cost-effective: low-priced due to one-piece design
(4) Safely guided: comb-like autoglide crossbars
(5) Universal: mounting bracket with integrated strain relief
autoglide easy chain

Product range


Individual parts of this product family are ready for shipping within 20 working days Series EA16

Inner height Hi: 32mm
Inner width Bi: 48mm
Bend radii R: 75 - 100mm

Individual parts of this product family are ready for shipping within 20 working days Series EA25

Inner height Hi: 25.2mm
Inner width Bi: 50mm
Bend radii R: 65 - 100mm

Individual parts of this product family are ready for shipping within 20 working days

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH