After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Suitable for the following systems: | When do I take them: | When do I not take them: | Assembly index | Definable tensile strength | Price index | Modularity | Dynamics |
---|---|---|---|---|---|---|---|
E2/000, R2.1, E4.1L, E4.1 | Stepped strain relief for use outside of the energy chain cross section - even with different connectors. A subsequent installation is possible. Easy installation in a top-hat (DIN) rail 15 (TS92.31) or in the C-profile of the KMA mounting brackets. | For high loads | + + | – | ⬤⭘⭘ | Yes | medium |
Order No. | for use | for inner height hi [mm] |
suitable for e-chains® | ||
---|---|---|---|---|---|
CFV.31.N15 | on top-hat (DIN) rail | 31 | E4.31L/R4.31L | 3.57 SGD | |
CFV.42.C | KMA with C-profile | 35-48 |
2600/2700/2650/2680 3400/3500/3450/3480 E4.32/H4.32/R4.32 E4.42/H4.42/R4.42 E4.38L/R4.38L E4.48L/R4.48 |
3.74 SGD | |
CFV.80.C | KMA with C-profile | 56-80 |
E4.56/H4.56/R4.56 E4.80/H4.80/R4.80 |
3.93 SGD | |
CFV.R2.26.Z | in the KMA | 26 | R2.26 / R2i.26 | 3.42 SGD | |
CFV.R2.40.Z | in the KMA | 40 | R2.40 / R2i.40 | 3.63 SGD |
Senior Product Manager for Energy Chain System® ASEAN
Monday to Friday from 8:30 am - 5:30 pm.
24h