Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

E1 system - Modular, one-piece band for simple applications

System E1
Modular, one-piece strip for simple applications - the new E1 make additional applications possible where energy chain were previously too expensive. E1 is cost-effective with large numbers, quick to mount and provides a system of order and safety for the constantly moving cables.

Typical industries and applications: Automotive sector office equipment, vending machine manufacturing, electronic equipment, light engineering etc.

Snap-open on the outside

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E1.10

Inner height hi: 10mm
Inner width Bi: 13mm
Bend radii R: 38mm
Pitch: 25mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E1.17

Inner height hi: 17mm
Inner width Bi: 21-44mm
Bend radii R: 28mm
Pitch: 25.5mm

E1.18 series

Inner height hi: 18mm
Inner width Bi: 15mm
Bend radii R: 28mm
Pitch: 25.25mm

Individual parts of this product family are ready for shipping within 20 working days Series E1.20

Inner height hi: 20mm
Inner width Bi: 15mm
Bend radii R: 28mm
Pitch: 25mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Shortening and lengthening of the e-chain®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

e-chain® in one band

Cost-effective solution for large numbers

E1: e-chain® in one band

Length of each chain band: 255 mm

Can be shortened or lengthened as required through injection-molded, modular chain band

Easy snap-open

Mounting link for connection of several chain bands

Fastening potential by the bore on the chain band

Several potential materials

Typical industrial sectors and applications

General construction machinery

Automotive sector

Office technology

Machine construction

Electronic equipment

General construction machinery etc.

UL94-V2 classification

UL94-V2 classification

Individual parts of this product family are ready for shipping within 24 hours from our local stock
Individual parts of this product family are ready for shipping within 20 working days

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH