Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

E2 micro : the smallest cable chain

Cable chains for small installation spaces

E2 micro e-chains are very small, one-piece and two-piece energy chains with a low weight and therefore ideal for highly dynamic applications. E2 micro e-chains are strong and available in many different versions. 
The new generation of E2.1 micro e-chains additionally offer a strong stop-dog system for up to 25% longer unsupported lengths as well as 100% more fill weight (compared to similar igus types). They are lightweight, robust and easy
to open
. An energy chain opener is included that enables lengths of an energy chain to be opened in one go. A wide range of accessories, such as interior separation and mounting brackets, is available.
Order a free sample now
E2 micro Smallest inner height - For instance Series 03: 5 mm inner height
Guarantee for energy chains Guarantee for energy chains. Further information
E2.1 micro E2.1 micro with chain opener (910.428), 1m opened in 2 seconds

E2.1 micro modular range

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E2.10, openable along the outside

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E2i. 10, openable on the inside

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Serie E2C.10, closed

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E2.15, openable along the outside

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series E2i.15, openable on the inside

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Serie E2C.15, closed

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 75mm
Pitch: 20mm

E2.17 series, openable on the outside

Inner height hi: 17mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm

E2i.17 series, openable on the inside

Inner height hi: 17mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm

E2C.17 series, closed

Inner height hi: 17mm
Inner widths Bi: 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm
E2.1 micro chain opener
For the series with this icon, a free chain opener is enclosed.

Inner heights from 5 to 15.6 mm, energy chain

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 03

Inner height hi: 5mm
Inner widths Bi: 5 - 10mm
Bend radii R: 10 - 28mm
Pitch: 10mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 04

Inner height hi: 7mm
Inner widths Bi: 7 - 30mm
Bend radii R: 15 - 48mm
Pitch: 16.7mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 045

Inner height hi: 10,3mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 13mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 05

Inner height hi: 10mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 06

Inner height hi: 10,5mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 08

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 25 - 48mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series B07

Inner height hi: 10,3mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series B09

Inner height hi: 14,3mm
Inner widths Bi: 16 - 40mm
Bend radii R: 28 - 48mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 074

Inner height hi: 11,5mm
Inner widths Bi: 10 - 40mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Individual parts of this product family are ready for shipping within 24 hours from our local stock Series 094

Inner height hi: 15,6mm
Inner widths Bi: 10 - 40mm
Bend radii R: 28 - 48mm
Pitch: 20mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating the E2 micro and E2.1 micro e-chain®.

Application examples

Applications in various industrial sectors.

For restricted spaces

One and two-piece e-chains®, from 5 mm inner height

High torsion resistance

Smallest inner heights and bending radii

Mounting brackets with strain relief optional

Small pitch for silent operation

Cable-friendly interior

Low weight

Large pins for a long service life

Favorable internal/external dimensions ratio

B07/B09 in two parts - Can be folded out in outer radius due to integral hinges

Typical industrial sectors and applications

  • General machinery
  • Models (micro e-chains®),
  • Automatic doors
  • Vehicles
  • Measuring machines
  • Electric equipment
  • Handling
  • Pick and place robots

iF Design
iF Design Award for E2 micro series 05
Cleanroom
Cleanroom test upon request
ESD classification
Special version: electrically conductive ESD versions upon request
UL94-V2 classification
UL94 - V0 classification for Series 03 and Series 14 (others upon request)
Noise-optimised energy chains
42dB(A) measured in the igus® laboratory, v = 1.0m/s unsupported, 06.10.038.0 series

Individual parts of this product family are ready for shipping within 24 hours from our local stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH