Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Roller energy chains - rolling instead of gliding

Conventionally designed energy chains are used in gliding applications for long travels. Roller energy chains were developed to expand the technical limits of this method of operation. The igus® roller energy chains are ideal for applications in which long travels have to be realised at high speeds. This is often the case, for example, with finish line cameras or in conveyor technology. The system's low coefficients of friction can also save costs in slower applications in the crane sector or in shifting systems, as the dimensions of the drives can be significantly smaller.
Request a project with roller energy chains now
Roller energy chains

Benefits of igus roller energy chains at a glance:

  • Roller energy chains are safe, save space and require little maintenance. Cable lengths can be reduced by up to 50% (compared to cable trolley systems).
  • Significant reduction of the drive force to less than 37% to move the energy chain
  • Travels of 1,000 metres and more
  • For high speeds of up to 10m/s
  • Uniform roller resistance in dirty environments
Line

Recommended roller energy chain systems

P4 e-chain

P4 system

Profile rol e-chain for very high fill weights (up to 30kg/m) and speeds (up to 10m/s)
e-chain P4.1

P4.1 system

Longer service life: 375,000km running performance Long travels: more than 1,000m
e-chain P4HD.56R

System P4HD.1R

Service life extended again (compared to P41.56R): +50%; low maintenance
e-chain E4.1R

System E4.1R

Noise and vibration reduced, whereby less drive energy is needed
Line

Areas of application: practical examples using the roller energy chain

Roller energy chain moves the playing field at the VELTINS Arena in Gelsenkirchen

When the whistle blows in Gelsenkirchen and football teams compete against each other, only victory or defeat counts. However, here too, nothing works without technology. The players dominate on the playing field while below, a maintenance-free roller energy chain demonstrates its strength when shifting the lawn.

On an STS crane

The roller energy chain has been moving smoothly along the 100-metre-long travel since 2015. So far, 9,000 operating hours have been completed.

In a stacker

Roller energy chain for a stacker has been travelling 615m for ten years without failure, saving up to 57% of the drive energy required to move the energy chain system.

In bucket wheel excavators

World record with 670 metres! Longest travel distance with roller energy chains. The maintenance-free roller design reduces the push/pull forces by up to 75%.

Test for long travels

The rol e-chain was tested with a travel speed of up to 8m/s over a distance of 200m, which corresponds to a 400m travel. The fully automatic system accounts for a wide range of applications in terms of acceleration and speed. In addition to the mechanical loads caused by the movement of the transfer vehicle, environmental influences act on the energy chains and cables being tested.

FAQ regarding the roller energy chain

When should I use a roller energy chain?
In the case of long travels of more than 100m and high additional cable loads, or in conjunction with accelerations of more than 1m/sec2, increasingly high push/pull forces have resulted in gliding energy chains for cranes.

How often do I need to lubricate or replace the rollers on an energy chain system?
The service life of the rollers of an energy supply system generally depends on the roller material and the environment. Free-running or unprotected rollers are exposed to external influences. In energy chain systems, rollers are integrated into the chain link and "lubricated for life" with a seawater-resistant grease. Such a system does not need to be replaced during its entire service life.
Can I also use the E4/4 rol e-chain in the machine tool?
The E4/4 rol e-chain is familiar from the crane industry, among others. But what does this have to do with the machine tool? High loads, long travels and a dynamic behaviour - this description also frequently applies to x-axes in machine tools. The rol e-chain 5050RHD, for example, allows travels of 10 to 800m with a maximum fill weight of 30kg/m. At the same time, this chain with an inner height of 80mm can still be used dynamically. For example, amax is 50m/s² and vmax 6m/s.

Is the E4/4 rol e-chain suitable for my machine?
To ensure that it matches your machine, we have four different inner heights, up to seven radii, up to 42 widths, two reinforced options and everything still available from stock as e-tube. To ensure the chain's optimal design, we recommend that it be installed by an igus expert. They will carefully check the filling and also design the corresponding trough for you. Furthermore, in most cases we can make a reliable service life prediction based on our test data, which gives you and your plant reliability.
All in all, this means that the E4/4 rol e-chain is a tried-and-tested system. It can therefore be used without any problems wherever the technical parameters are met.

You might also be interested in


Determining service life

Calculate the expected service life of the roller energy chains in double strokes and kilometres.

Have energy chains recycled

Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for Energy Chain System® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH