Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Sound pressure level comparison: E61.29 is the favorite for particularly quiet operation

In many industries, an ever greater significance is ascribed to the sound pressure level of machines. Thus the individual machine elements, also including energy chains, for example, are selected with due consideration of this aspect. Consequently, igus® has now conducted tests to determine which energy chains of the series E6.29 and E61.29 are most suitable for applications where there is sensitivity to the sound pressure level.
 
For this, both chains were moved at 1, 2, 4 and 6 m/s by a tester wearing head hones in accordance with a clock generator.
Sound pressure level test with E6

E6.1 Sound pressure level test 1 m/s: 32 dB(A)
2 m/s: 36 dB(A)
4 m/s: 44 dB(A)
6 m/s: 57 dB(A)

Result:

Compared with E6.29.070.055.0, the E61.20.070.055.0 produces less noise at the same speed.

Individual parts of this product family are ready for shipping within 24 hours from our local stock E6 system

System E6: robust, quiet, low vibration, suitable for cleanrooms, ISO Class 1

System E6

E6 in various industries and applications

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form on the back!

Individual parts of this product family are ready for shipping within 24 hours from our local stock

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH