Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
iglidur AX500 plain bearings

For the Chinese food industry

iglidur AX500

According to FDA, EU 10/2011 and new: GB 4806.1/7. The high-temperature material with ESD specifications can now also be used for applications that require compliance with Chinese food standards.


Tech up

Tech up

Wear-resistant, electrically conductive high-temperature material
Cost down

Cost down

More cost-effective than comparable solutions made of stainless steel and durable
Proof

Proof

Tested according to the specifications of the National Health and Family-Planning Commission
Sustainability

Sustainability

100% elimination of lubrication; no washing out of grease in the cleaning process

igus supports the circular economy of plastics and invests in chemical recycling. Learn more about this topic.

Dosing system with iglidur plain bearings

Thrown into the balance? Or rather, slipped?

We have developed iglidur AX500 for this purpose

How is it that these little bags always contain exactly 12 grammes of wine gums? So-called dosing systems with highly sensitive mechanisms dispense thousands of them at lightning speed. And then it's on to the slides and belts and into the box. ​

All these mechanisms and slides are subject to wear. iglidur AX500 plain bearings help make bearing points maintenance-free and durable. 

 


Short presentation of new products


Interactive new products catalogue

Interactive new products catalogue In addition to the product presentation with technical data, dimensions and images, the interactive catalogue contains links to the online shop, white papers, blog articles and explanatory videos.
To the catalogue

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Get to know our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
 
Now order free of charge!

What is iglidur?

iglidur plain bearings under scrutiny What are iglidur materials made of? 
What is behind the self-lubricating effect? Learn more about how iglidur plain bearings work.
 
iglidur materials under scrutiny

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH