Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

3D Printing machine

Energy chains and drylin® low profile linear guide system, round linear guide, and lead screw units in 3D printers

Using a 3D printer, a 3D model is quickly transformed into a real product, a physical object. The layers are deposited by a computer control, generally using plastic filaments. Rapid prototypes, but also functioning samples can be created quickly and conveniently.
 
The bq witbox 3D printer combines technology in an aesthetically compact housing, and relies on lubricant-free products from igus®. igus® components perform important tasks for each print process and ensure the 3D print product.
 
drylin® N flat guides and drylin® SD lead screw units perform the height adjustments. As a black anodised profile, drylin® N ideally blends into the design of the 3D printer. The e-chain system® E045 reliably guides all connection cables in any direction of travel. drylin® R round guides guide the print head in the other directions in parallel.
 
All components are completely lubricant-free, travel accurately, are very quiet, low in weight, and corrosion-resistant.
The bq witbox 3D printer combines technology in an aesthetically compact housing, and relies on lubricant-free products from igus®.
1

drylin® N low profile guide system

2

e-chains® Series 045

3

drylin® R Linear round guide

4

drylin® SD screw drives

The layers are deposited by a computer control, generally using plastic filaments.

More details

1

drylin® N low profile guide system

2

e-chains® Series 045

1

drylin® R Linear round guide

2

drylin® R Linear round guide

3

drylin® N low profile guide system

1

drylin® SD screw drives

Go to applied products here

To the manufacturer's website

More applications from different sectors can be found here

Go to manus® contest


Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH