Discover the Zero Lubrication igubal® Insert Bearing for Industrial Use

Innovative Maintenance-free Tensioning Bearings for Modern Equipment


igubal® Insert Bearings offer a high-performance, maintenance-free alternative to traditional metal bearings. Constructed from advanced polymers, these bearings are 80% lighter and up to 40% more cost-effective than metal counterparts. Their self-lubricating nature eliminates the need for external lubrication, making them ideal for applications where maintenance is challenging or costly. Additionally, igubal® Insert Bearings are resistant to dirt and corrosion, ensuring long-lasting durability and reliability in various industrial environments.

Available in a variety of advanced plastic materials, these tensioning bearings can be tailored to meet diverse industrial specifications and performance criteria. The inclusion of E and K dimensional series broadens the scope of compatible applications. Furthermore, the precision of the bearings’ inner diameter adheres to E10 standards, ensuring compatibility with shafts that have h6 to h9 tolerance ranges.




Spherical insert bearings for metallic pillow block and fixed flange bearings

Due to their corrosion resistance and insensitivity to dirt and dust, these spherical balls can increase the operating times of your applications: The service life is up to 8- times higher even in dirty surroundings than with ball bearings.
To the online shop



Spherical insert bearings in the beverage and bottling industry

A globally operating brewery uses igubal spherical insert bearings in its conveyor belts. Installing a total of more than 400 spherical insert bearings in the conveyor belts saved the customer more than 60% of costs.
 
Learn more



Our materials for spherical insert bearings


Spherical insert bearing, iglidur J

iglidur® J

Low moisture absorption
  • Dimensional series: E following DIN ISO 12240 
  • Spherical ball material: iglidur® J
  • Low moisture absorption
Spherical insert bearing, iglidur A350

iglidur® A350

For the food industry
  • Dimensional series: E following DIN ISO 12240 
  • Spherical ball material: iglidur® A350
  • Compliant with EU Regulation 10/2011 EC and FDA
Spherical insert bearing, iglidur J3

iglidur® J3

Good media-resistance
  • Dimensional series: E following DIN ISO 12240 
  • Spherical ball material: iglidur® J3
  • Good media-resistance
Spherical insert bearing, iglidur J4

iglidur® J4

Low-cost material
  • Dimensional series: E following DIN ISO 12240 
  • Material of spherical ball: iglidur® J4
  • Low-cost material
Spherical insert bearing, iglidur A180

iglidur® A180

For wet environments
  • Dimensional series: E following DIN ISO 12240 
  • Spherical ball material: iglidur® A180
  • For wet environments
Spherical insert bearing, iglidur ESD

iglidur® ESD

Electrically conductive
  • Dimensional series: E following DIN ISO 12240 
  • Spherical ball material: iglidur® ESD
  • Electrically conductive



Spherical insert bearings with housing


Plastic pillow block bearing with interchangeable spherical ball

Plastic pillow block bearing with interchangeable spherical ball

  • Polymer pillow block bearing as an alternative to UC204 to UC206
  • Lubrication and maintenance-free
  • For high loads
Plastic fixed flange bearing with interchangeable spherical ball

Plastic fixed flange bearing with interchangeable spherical ball

  • Plastic as an alternative to UC204, 206, and 208
  • Lubrication and maintenance-free
  • Cost-effective
Pillow block bearing with cast iron housing

Pillow block bearing with cast iron housing

  • UC204 to UC206, UC208 and UC 210
  • No lubrication necessary
  • Very robust for high loads
Fixed flange bearing with cast iron housing

Fixed flange bearing with cast iron housing

  • UC204 to UC206, UC208 and UC210
  • Lubrication and maintenance-free
  • Particularly robust
Compact pillow block bearing with plastic housing

Compact pillow block bearing with plastic housing

  • Dimensional series E following DIN ISO 12240
  • Space-saving
  • Fast assembly
Compact fixed flange bearing with plastic housing

Compact fixed flange bearing with plastic housing

  • Same dimensions as common fixed flange bearings
  • Structurally optimised design
  • Robust, for high loads
Low-cost pillow block bearing with sheet metal housing

Low-cost pillow block bearing with sheet metal housing

  • PP204 up to PP206
  • Lubrication and maintenance-free
  • Cost-effective
Low-cost fixed flange bearing with sheet metal housing

Low-cost fixed flange bearing with sheet metal housing

  • PFL204 up to PFL206
  • Lubrication and maintenance-free
  • Cost-effective

Consulting

I look forward to answering your questions

Photo
Zhao Ming Luo

Product Manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH