Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

iSet E4.1 | Travel: 8 - 24m

Energy chain system: E4.1

Complete set includes:
E4.1 system, mounting brackets, separators, strain relief elements, guide trough without glide bar, guide trough with glide bar, installation sets, fixed end module and screwdriver

Dimensions:
Inner height: 32 - 56mm
Travel: 8 - 24m
Inner width: 100 - 250mm
Bend radius: 125 - 200

Applications:
cranes, indoor cranes, composting plants, sewage treatment plants, machine tools, general mechanical engineering, material handling, cooling technology, construction machinery, woodworking, robotics and handling
Shop                        3D-CAD

Parts list

Example: PACK.E4.32.10.125.0.8000 | Travel: 8m | Inner height: 32mm | Inner width: 100mm |
Bend radius: 125mm

DesignationExample picturePart numberQuantity
Chain links:E4.3287 chain links
Mounting brackets:E4.320.10.1.12.C.A21 set
Separators:32.1.1176 pieces
Strain relief3050.ZC.A4 pieces
Guide trough with/without glide bar972.30.SL
972.31.SLH
2 pieces
3 pieces
Fixed end module:972.80.41 piece
Installation sets:960.30.2256 pieces
ScrewdriverMAT00501451 piece

Features and benefits

The E4.1 system combines all the advantages of its three predecessors. The E4.1 series is stronger with dimensions that are the same or even smaller than previous versions. Almost all accessory components and mounting dimensions are identical. You can further extend your application's service life with the E4.1 system while reducing costs.
  • Undercut design for high lateral stability
  • High push/pull strength for long travels and unsupported lengths
  • Well suited for side-mounted applications
  • Noise-reducing brakes and noise dampers as option
  • Inner and outer links for quick assembly, with or without camber


Suitable products

chainflex cables

  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

smart plastics

  • Condition monitoring
  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH