After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Simple and fast multi-axes gantry setup
For lead screw and toothed belt axes
energy chain assembly preparation
Anodised aluminium
Space and weight reducing
Mounting of y-axis on 2 x-axes
Part No. | x-axis | y-axis | Function gantry setup |
---|---|---|---|
AK-0011 | ZLW-0630, 100 mm carriage | ZLW-0630, ZLW-1040 | Assembly Y axis |
AK-0012 | ZLW-1040, 100 mm carriage | ZLW-0630, ZLW-1040 | Assembly Y axis |
AK-0013 | ZLW-1040, 150 mm carriage | ZLW-0630, ZLW-1040, ZLW-1080 | Assembly Y axis |
AK-0014 | ZLW-1660, 250 mm carriage | ZLW-1040, ZLW-1080 | Assembly Y axis |
AK-0024 | ZLW-1040, 200 mm carriage | ZLW-0630, ZLW-1040, ZLW-1080 | Assembly Y axis |
AK-0025 | ZLW-1080, 150 mm carriage | ZLW-0630, ZLW-1040, GRW-0630 | Assembly Y axis |
Order number | A -0,3 |
B -0,3 |
G1 | H | a1 | a2 +0,2 |
b | ||
---|---|---|---|---|---|---|---|---|---|
AK-0011 | 100 | 54 | M5 | 13 | 62 | 88 | 25 | 97.03 SGD | |
AK-0013 | 150 | 73 | M5 | 8 | 112 | 138 | 25 | 162.39 SGD | |
AK-0014 | 250 | 104 | M5 | 10 | 0 | 232 | 35 | Upon request | |
AK-0024 | 200 | 73 | M5 | 8 | 162 | 188 | 25 | 177.86 SGD | |
AK-0025 | 150 | 107 | M5 | 8 | 112 | 138 | 25 | 177.86 SGD | |
AK-0012 | 100 | 73 | M5 | 8 | 62 | 88 | 25 | 111.63 SGD |