Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

drylin® N - Low profile linear guide system NK-01/02-40

Version 01 with through hole
Version 02 with threaded hole

Version 01 with through hole:

Order no. Max. rail lengths a C4 A3 C5=C6 h h1 K1* ly lz Weight of rail Price / m  
  [L max.]       Min. max.       [mm2] [mm2] [g/m]    
Ready for shipment within 24 hours NS-01-40 3000 40 60 0 20 20/49,5 8.7 1.3 M4 26400 970 450 55.39 SGD Add to shopping cart
Delivery time on request NS-01-40-UNGEBOHRT 3000 40 0 0 0 8.7 1.3 26400 970 450 49.58 SGD Add to shopping cart
Ready for shipment within 24 hours NS-01-40-AR 3000 40 60 0 20 20/49,5 8.7 1.3 M4 26400 970 450 63.69 SGD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head

Version 02 with threaded hole:

Order no. Weight of carriage    
  [g]    
Ready for shipment within 24 hours NW-02-40 30 11.38 SGD Add to shopping cart
Ready for shipment within 24 hours NW-02-40-LLY 30 11.37 SGD Add to shopping cart
Ready for shipment within 15 working days NW-02-40-LLZ 30 11.37 SGD Add to shopping cart
Ready for shipment within 15 working days NW-02-40-LLYZ 30 11.37 SGD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 02: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready for shipment within 24 hours NW-02-40 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready for shipment within 24 hours NW-02-40-LLY 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready for shipment within 15 working days NW-02-40-LLZ 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready for shipment within 15 working days NW-02-40-LLYZ 9.5 23 50 40 20 0 0 M4 5 6.5 30
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 01 with through hole:

Order no. Weight of carriage    
  [g]    
Ready for shipment within 24 hours NW-01-40 30 11.38 SGD Add to shopping cart
Ready for shipment within 15 working days NW-01-40-LLY 30 11.37 SGD Add to shopping cart
Ready for shipment within 15 working days NW-01-40-LLZ 30 11.37 SGD Add to shopping cart
Ready for shipment within 15 working days NW-01-40-LLYZ 30 11.37 SGD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 01: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready for shipment within 24 hours NW-01-40 9.5 23 50 40 20 0 1.3 0 0 30
Ready for shipment within 15 working days NW-01-40-LLY 9.5 23 50 40 20 0 1.3 0 0 30
Ready for shipment within 15 working days NW-01-40-LLZ 9.5 23 50 40 20 0 1.3 0 0 30
Ready for shipment within 15 working days NW-01-40-LLYZ 9.5 23 50 40 20 0 1.3 0 0 30
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ordering of a complete system

Configuration in few steps:

1. Selection of the number of carriages
2. Selection of the type of carriagel
3. Entry of the rail length in mm
4. Selection of the carriage options
5.

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages. You can obtain precise specifications on the floating bearing options within the design rules.
1

no floating bearing

2

Floating bearing in z-direction

3

Floating bearing in y-direction

4

Floating bearing in yz-direction

drylin® NK – complete set

Step 1

Enter the required number of carriages.

technical drawing
No. of carriages:

Carriage length in version NW-12-40: 52 mm

Static load capacity and moments of inertia of an area

Optional:

End cap for rail,
Order no.  NSK-40

Ready for shipment within 24 hours
Ready for shipment within 15 working days
Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH