After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Absolute freedom from lubricants
Corrossion-resistant
Continuously clamped
Available with and without scale
Three stroke lengths ex stock: 200, 400 and 600 mm
Form: |
|
Technical data | |||||
---|---|---|---|---|---|
F radial | N | 300 | |||
Max. extension at maximum load | mm | 66 | |||
Max. extension at nominal load 100 N | mm | 200 | |||
Max. shifting force without load | N | 10 | |||
Max. holding force | N | 100 | |||
Max. stroke length | mm | 850 |
Part no. with scaling | Without spindle
With spindle |
Stroke length
[mm] |
|
---|---|---|---|
SETM-25-AWM-200-SC | without lead screw | 200 | |
SETM-25-AWM-400-SC | without lead screw | 400 | |
SETM-25-AWM-600-SC | without lead screw | 600 | |
SET-25-AWM-200-SC | With trapezoidal lead screw 10x2 | 200 | |
SET-25-AWM-400-SC | With trapezoidal lead screw 10x2 | 400 | |
SET-25-AWM-600-SC | With trapezoidal lead screw 10x2 | 600 |