After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Drive unit firmly mounted, only profile and load are moved
Hard-anodized aluminum axis profile
Absolutely lubricant-free and corrosion resistant
Low weight
High accelerations
Max. axial load: 50 N
L max.: |
|
Order no. | A -0,3 |
H | LG stroke |
Al ±0,3 |
ha ±0,1 |
d h9 |
l +1 |
lz | Max. stroke length |
Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [kg] + 0,14 / 100 mm Hub |
|||
ZAW-1040-02-S-150-L | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | 1000 | 1.75 | Upon request | |
ZAW-1040-02-S-150-R | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | 1000 | 1.75 | Upon request | |
ZAW-1040-02-S-150-L/R | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | 1000 | 1.75 | Upon request |
Order no. | E2 ±0,15 | E3 ±0,15 | B -0,3 | B2 | htf stroke | ltf ±0,3 | ff ±0,1 | fa h9 | lta +1 | E4 | B4 ±0,15 | E5 ±0,15 | E6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||||
ZAW-1040-02-S-150-L | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |
ZAW-1040-02-S-150-R | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |
ZAW-1040-02-S-150-L/R | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |