Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

ZLW-1080 wide and stable

The wide design enhances the expansive product range of toothed belt axes.

74 mm shaft distance

Reduced clearance at the point of attack

Good torque support

Low profile installation height of 45 mm

lubrication-free

Can be combined with stepper and DC motors

Motor flange, coupling, initiator available


Typical applications:Automation & handling, vending, packaging, medicine, structural axis for multi-axis positioning systems
Toothed belt axis 1080

Dimensions [mm]

Order number A AI H E2 E3 I R f It sg ha hc Iz I2 d2    
  -0,3     ±0,15 ±0.15   ±0,15   ±0,3           h9    
ZLW-1080-02-S-100-L (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
ZLW-1080-02-S-100-R (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
ZLW-1080-02-S-100-L/R (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

Order number E Lp dp T1 T2 d    
    ±0.2     ±0.25 ±0.25    
ZLW-1080-02-S-100-L (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
ZLW-1080-02-S-100-R (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
ZLW-1080-02-S-100-L/R (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

More information:


Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH