Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

2020 Low Cost Automation news overview

Apiro planetary gearbox

New: drygear® Apiro planetary gearbox in size 20

  • Planetary gears made of tribologically optimised igus® high-performance polymers
  • Modular cantilever axis for manual or motor-powered
  • adjustments
  • Can be combined with the Apiro® modular system
  • Greater forces possible with the same installation space
  • Can be connected to NEMA stepper motors or DC motors (optional).
  • Has achieved more than one million cycles at a speed
    of 500mm/sec. with a 2.5kg load
RL-PD splash-water protection

New: robolink® RL-DP now also protected against splash water

  • Resistance to splash water thanks to tribologically optimised robot joints
  • for Protection Class IP 44
  • Joining links made of stainless steel
  • Motors with Protection Class IP 65 encoder
  • Cost down as  no minimum order necessary for cost efficiency
  • Energy efficient (lightweight robotics)


Improved generation of strain wave gears

igus® strain wave gear
Tech up:
  • Up to 50% higher efficiency
  • Light and compact, made of igus®  high-performance polymers
Cost down:
  • Cost-effective due to use of plastic
  • Quick and easy adaption as axis 5 in robots
Proof:
  • 28% higher efficiency
  • 94% higher load-bearing capacity
Sustainability:
  • Completely lubrication-free operation
  • Lower inertia as fifth axis in robotics


igus® Robot Control software & hardware

Robot control system with software and hardware from igus®
Tech up:
  • New robotics control software by igus®
  • Available in control cabinet or on top-hat (DIN) rail
Cost down:
  • Try out programming software for free online
  • Intuitive operator control for everybody
Proof:
  • The user can test the software as a free download
Sustainability:
  • A software for programming linear robots, delta robots and robot arms


Axis 7 for robots

Axis 7 for robots
Tech up:
  • Ready-to-install linear axis 7 in robotics
    for flexible use of robots in the workspace
  • Matching adapter kits for robolink DP and UR with UR Cap Integration
Cost down:
  • Toothed belt axis ZLW-20 from the drylin® W modular system
  • Kits available individually or as ready-to-install ZLW-20
Proof:
  • Up to 4 times larger robot workspace due to linear adjustment with axis 7
Sustainability:
  • 100% lubrication-free ZLW-20 toothed belt axis
  • Materials can be recycled


Modular robot gearbox: drygear® Apiro

Robot gearboxes
Tech up:
  • Modular design for manual and motor-operated adjustments
  • Worm gears made of tribologically optimised igus high-performance polymers
Cost down:
  • Cost-effective gearboxes made of solid plastic
  • Fast conversion possible
Proof:
  • 100% clean operation
  • 40% better performance through iglidur® A180
Sustainability:
  • Very light and completely lubrication-free


robolink DP articulated arm robot

RL-DP articulated arm robot
Tech up:
  • robolink articulated arm robot with four or five degrees of freedom (4 DOF/5 DOF)
  • Standard colour black, individual colour and logo possible
  • Payload up to 30N
  • Cycle times > 7s
Cost down:
  • Cost-effective, robust design
  • Fast return on investment
  • Simple programming and control system through  igus Robot Control
  • Adapter disc compatible for e.g. grippers and vision
Proof:
  • Reach up to 790mm (5 DOF)
  • Tested: up to 3,000,000 cycles at 100 payload of 110gr
Sustainability:
  • Robot without lubrication
  • Materials can be recycled

 

Consulting

I look forward to answering your questions

Photo
Ong Liang You (Ryan)

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH