Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

All-terrain wheelchair

High-mobility

This application is about an extraordinary wheelchair for all-terrain driving, the "Quadrix" by Mont Blanc Mobility. It was designed so that disabled people can use a ski or chair lift while seated. For this purpose, simple but robust and low-maintenance components were needed for the articulation points. All front axes are equipped with iglidur plain bearings.

Profile

  • What was needed: iglidur plain bearings
  • Requirements: Simple but robust and low-maintenance bearings were needed.
  • Industry: Medical, leisure and sport
  • Success for the customer: In particular, the long service life, the comparatively low price and the large selection of sizes were the decisive factors for the developers in choosing polymer plain bearings. In addition, they are self-lubricating and maintenance-free, resistant to dust abrasion, corrosion-free, lightweight, robust and exhibit smooth running behaviour.
Quadrix all-terrain wheelchair

Problem

For many years, the handicapped sports association "Handisport Annecien" in Annecy has been organising rides with all-terrain wheelchairs. This is where the idea of an all-terrain wheelchair came up, with which one can use the ski lifts in a sitting position. The idea eventually turned into a steel prototype, which proved to be promising, so that a company was founded to implement the project. The company was founded in 2007 and the "Quadrix" was already approved for use on ski lifts in 2008. For the implementation of the design, it was a major concern of the founders to develop a reliable product with low maintenance requirements so that people with limited mobility can enjoy it. As the Quadrix was designed to simplify the life of the user, simple, reliable and tough components were needed for all joints.

Solution

Therefore, the designers decided to use plain bearings made of the iglidur material everywhere where bearing points occur in the aluminium frame of the Quadrix. In concrete terms, this means that all front axes (triangular suspension mount) have been fitted with the plastic bearings. The plain bearings are used to hold the suspension triangle at the front and to accommodate the entire kinematics for the use of a ski lift. In particular, the long service life, the comparatively low price and the large selection of sizes were the decisive factors for the developers in choosing polymer plain bearings. In order to simplify the handling later on, some other factors were also important. Thus, the self-lubricating iglidur bearings can be used without maintenance, have a very good resistance to dust abrasion, are corrosion-free, lightweight, tough and demonstrate a quiet running behaviour.

Quadrix all-terrain wheelchair
Quadrix all-terrain wheelchair
Quadrix all-terrain wheelchair

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH