Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Maintenance-free plain and spherical bearings withstand strong vibrations in grain sorters

Lubrication-free polymer bearing technology enables maintenance-free and long-lasting function.

This machine cleans and sorts all types of grain. First the grain is separated from other material by an air current. Further sorting is done by various sifters. The components have to be as maintenance free and durable as possible. Similarly, freedom from lubrication is desired, so that the grain is not contaminated. Hence igubal® rod end bearings and iglidur® plain bearings that meet all requirements are used.

Profile

  • What was needed: igubal spherical bearings, iglidur plain bearings
  • Requirements: Lubrication-free and maintenance-free, long service life
  • Industry: Agriculture, food
  • Success for the customer: The bearing elements are made of high-performance polymers and combine high robustness with very good sliding properties. They are also self-lubricating, so active lubrication and maintenance are not necessary.
Grain sorter

Problem

Grain sorters can easily and efficiently separate grain from unwanted foreign material, the reject, using intelligent processes.
As in this application of a grain sorter that cleans all types of grain, such as maize, and separates them from the rejects. The functional principle here consists of two essential work steps. First, an electric motor in the machine drives a turbine that generates an air flow. This first separates the grain, which is deposited in a sieve, from light waste. In a second phase, the remaining grain is now sieved through several sieves with different diameters while they are in a rocking motion caused by the electric motor.
Plain and spherical bearings are used at various points in the sorter, which must always work perfectly and without lubrication or maintenance under strong vibrations and high loads.

Solution

The igubal rod end bearings and iglidur plain bearings are used at the various bearing points in the grain sorter.
The igubal spherical bearings are self-aligning bearing elements that consist entirely of plastic. With igubal the user can take advantage of all the benefits of high performance polymers. These can be used dry and at the same time have very good vibration-dampening properties.  As they are insensitive to dirt, can operate in liquids and even chemicals and are completely corrosion-free, they can be used for a wide range of applications.
The iglidur plain bearings are also bearing elements that manage without external lubrication due to their self-lubricating property and thus work completely maintenance-free. The different iglidur material compositions enable, for example, the application at high temperatures, under continuous use or under high static loads.

Fabrica Metalurgica da Gandra, Miguel Ribeiro, V.N. Famalicao, Portugal

More applications from different sectors can be found here.

Go to manus® contest


Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH