Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Medication dispenser

Clean and efficient

This machine from Pharmacie du Colombier is used to remove medicines from their original packaging and then repackage them in smaller doses. This is done in one operation, thus saving 30% to 50% of the time required. Due to the contact with unpacked tablets, absolute freedom from lubricants is required. Therefore, the packages are moved with the help of a drylin SLW XY table.

Profile

  • What was needed: drylin SLW XY table
  • Requirements: The company was looking for a precise and completely lubrication-free positioning unit for blister packaging.
  • Industry: Medical technology
  • Success for the customer: The prototype has been in perfect working order for a year so far. The bearings enable completely lubrication-free and maintenance-free operation.
Medicine dispenser

Problem

This machine can be used for pharmacies to take medicines out of their original packaging and pack them into standardised blisters.
After the tablet is removed from the packaging, it falls into a stainless steel hopper. At the bottom of the hopper, an optical system detects the passage of the tablet, which finally falls into the correct cell through correct positioning of the blister pack. Software then activates the movement of the motors so that the next set-down position is positioned under the hopper. At the same time, the hopper is lifted by a third motor by a few millimetres so that the tablet is not crushed. This work step is repeated until all cells are filled. Finally, the blister is completely returned to the starting position.
Normally, two work steps are required for the repackaging process: Unpacking the tablets or film-coated tablets and blistering them. This application, on the other hand, reduces these two operations to one. This results in a time saving of 30 to 50%, less contact with the medicines and increased safety during handling.
It brings a significant increase in efficiency without being too big and offers itself as a cost-effective alternative to the otherwise extremely space-consuming machines designed for larger capacities.

Solution

For correct positioning and therefore filling of the blister, the designer uses a drylin XY table (Part No. SLWS-XY-0630-R-320-210 with adjusting thread 8 x 15). The positioning unit moves the blister pack under the steel hopper on a horizontal plane in the X and Y axes with precision so that the tablets always land in the respective cell with pinpoint accuracy. They are 100% lubrication-free, which was important in this application due to the direct contact with the tablets.
The XY table is driven by NEMA stepper motors (Part No. 57HS13 NEMA 23, 1.8Nm), which are controlled by self-programmed software via an InerpCNC electronic control system. For reasons of speed and convenience, this software runs on a PC with a touchscreen.
The use of the drylin adjusting unit has proved to be a success for the customer. The original prototype has been in continuous use for over a year without any problems.
 
Overview drylin XY tables
Medicine dispenser
Medicine dispenser
Medicine dispenser

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager for iglidur® Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH