Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

Reliable in continuous operation: Hygienic bearings in a high-speed bottling plant

From the cup dispenser to the finished product: iglidur enables a high number of cycles and continuous operation

This bottle-filling system for thin to viscous substances works quickly and precisely thanks to numerous bearing products. Up to 4,080 litres per hour can be filled into up to 14,400 cups, which are then sealed and labelled. In the machine areas of cup dispenser, filling and dosing, lid applicator and sealing as well as labelling and ejection, iglidur bearings and thrust washers as well as drylin shafts are used. This allows a high speed to be realised with almost no maintenance.

Profile

  • What was needed: iglidur plain bearings and drylin shaft guides
  • Requirements: Bearing components were needed that work reliably in continuous operation and are completely lubrication and maintenance-free.
  • Industry sector: Filling systems, packaging technology
  • Success for the customer: By using iglidur plain bearings with incorporated solid lubricants, no external lubrication is required. They allow a high number of cycles under continuous operation.

Problem

This fully automatic system from machine manufacturer Gujer Engineering GmbH in Kaltbrunn can quickly fill large quantities of viscous to liquid materials into cups such as yoghurt pots. With a cycle time of 1.5 seconds, the machine achieves an output of 1.7 litres, which corresponds to a maximum hourly output 4,080 litres or 14,400 cups. The machine comprises six different stations, from the cup feeder to the ejector, for which plain bearings, shafts and thrust washers are used for different tasks:
A cup dispenser, which is equipped for eight different cup sizes, pulls the lowest cup from the magazine by generating a vacuum in order to position it for the filling process. The cups are lifted at the dosing and filling station, after which a rotary valve opens and lets the material into the cups. Before the filled cups can be sealed, a lid dispenser removes the individual lid from a magazine by means of a vacuum and performs a rotary movement to position it precisely on the cup.
The packaging process is completed with the sealing step. A water-cooled tool holder enables sealing with high-precision positioning with a large usable space and high temperatures of up to 300°C.
The lids are labelled in the next step. A 2-head inkjet device above the cups is responsible for this process.
Finally, the cups are conveyed upwards in a synchronised manner via a lifting unit. Once here, they are pushed onto a conveyor belt by a pusher and ejected from the process.

 

Solution

Cup dispenser
In the cup dispenser area, the individual cups are gripped with a vacuum and pulled into the turntable whilst being monitored. To move the grippers, JFM-1818-17 plain bearings are used on an SWM-16 shaft, which enable an impressive rate of 53 cycles per minute.

Dosing unit
In the dosing unit, the containers are first lifted from below using JFM-1618-17 slide bushings and SWM-16 shafts.
For the actuation of the rotary valve, which is positioned above the cup on the machine side and regulates the material output synchronised with the dosing unit, JSM-1012-10 slide bushings are used (shaft: part SWM-10). In addition, iglidur G thrust washers are used on an SWM-16 shaft.

Lid applicator
The lids are removed from the top of the lid dispenser using a vacuum. To rotate the lid gripper downwards and position it precisely above the containers, the manufacturer relies on JFM-1618-17 guide systems on an SWM-16 shaft. They enable high speeds.

Sealing
The sealing station is water-cooled to ensure maximum precision. For high quantities, up to 300°C can be set for sealing the containers. The high machine performance is supported by the JFM-1618-17 plain bearings and SWM-16 shafts, which build up a sealing force of up to 4284N. 

Cup labelling
Labelling is carried out using a 2-head inkjet device. The heads can be moved down to the working position manually. This requires JSM-1618-17 plain bearings and SWM-16 shafts.

Ejector
Finally, the lifting unit of the ejector was implemented with the help of JFM-1618-17 plain bearings and SWM-16 shafts, which lift the filled cups to conveyor belt height and then eject them.

Gujer cup dispenser Picture 1: The cup dispenser pulls cups from the magazine by generating a vacuum and places them on a turntable for the filling process.
Gujer dosing and filling Picture 2: The cups are lifted at the dosing and filling station, after which a rotary valve opens and lets the material into the cups.
Gujer lid applicator Picture 3: A lid dispenser uses a vacuum to remove the individual lid from a magazine and performs a rotary movement to position it precisely on the cup.
Gujer sealing station Picture 4: A water-cooled tool holder enables sealing with high-precision positioning with a large usable space and high temperatures of up to 300°C.
Gujer labelling Picture 5: The lids are labelled using a 2-head inkjet device.
Gujer ejector Picture 6: Finally, the cups are conveyed upwards in a synchronised manner via a lifting unit. Here they are pushed onto a conveyor belt in a synchronised manner.

Gujer Engineering GmbH, Robert Gujer, Kaltbrunn, Switzerland


Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH