Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)

... Design 50% faster ...

EPLAN macros suitable for Bosch Rexroth

We are expanding our range in the EPLAN data portal with Bosch Rexroth, as we have already done with Siemens and SEW. The readycable can now be integrated quickly and easily into electrical design via the EPLAN data portal with EPLAN macros, including parts lists and assignment diagrams.
 
This means that with the new macros, the customer can already bring complete readycable product data into their EPLAN during the electrical design phase and complete their parts list. 
 
While the electrical details are being worked out in the design department, the user can go online to the EPLAN data portal and filter for e.g. IKS0230 and find all igus cables in the known qualities, these can then be selected according to the application and use in their personal product range.
 

Tech up

Tech up

  • Automatic  generation of cable plan, parts list and further design documents in CAE system 
  • 7 qualities per cable directly available in EPLAN 
Cost down

Cost down

  • Reduce design time by 50% with ready-to-use EPLAN macros
  • Designed digitally & can be ordered online immediately
Proof

Proof

  • Prefabricated modules or macros can be used directly in EPLAN 
  • 3,800m² test lab
Sustainability

Sustainability

  • All harnessed cables are supplied with a perfect fit
  • Long-lasting cable materials + high-quality connectors + machining = guaranteed reliability

Product Manager Markus Hüffel will give a short introduction

In addition to Siemens and SEW, Bosch Rexroth will soon also be available in the EPLAN data portal, making designing even faster and easier for you.
Go to the EPLAN data portal

Further information on the guarantee

36-month guarantee We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience and 700 parallel tests conducted in our 3,800 m² test laboratory.
Click here

Further drive cables

readycable overview Here you can find the complete overview of harnessed drive cables from igus. All with a 36-month guarantee and available in 24 hours directly from stock. Quick and easy to order using the product finder. 
 
Click here

Other ready-to-connect solutions

USP picture No company has to deal with installing energy chains and cables any more. With our readychain system, we provide individual, harnessed energy supply systems, which can be easily installed on site.
Click here


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH