Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

SG(EN)
i.Cee:box

Multiple asset connection

i.Cee.box ... LoRa Receiver & antenna

With the small i. Cee. box you can escape the control cabinet of the machine, which allows for data transmission to the sensor on the igus product via LoRa radio transmission standard.
The housing fulfils IP68 and hence protects the interior against the elements. The i. Cee. box allows for the connection of different assets, and the storing of all raw sensor data, making the selective deletion of individual data possible. Download is possible via USB or, on request, a continuous export via an IoT connection.
 
  
Make a product enquiry

Richard Habering introduces the i.Cee:box

 
  • The software is offered a home outside the control cabinet, which improves data transmission
  • The box communicates locally with the hardware and software of the application and does not require an internet connection
Request products from the video
Tech up with igus news

Tech up

  • Integrate up to 20 i. Cee:sensors with LoRa radio transmission standard
    into the customer's local network
    and align preventive maintenance information to
    service life information from the e-chain system® and/
    or dry-tech® products
  • By default without an IoT connection
  • Range up to 80m
  • Link to customer's system via local network
  • Output of preventive maintenance information and
    sensor data via HTTP dashboard, PLC register,
    JSON, TXT, OPC-UA
Cost down with igus news

Cost down

  • Administer multiple assets with an i. Cee:Box
  • Use of standard IT technology - 11%
    cost reduction compared to i. Cee:Plus & antenna (list price)
evidence from igus news

Proof

  • Ongoing testing in the igus® test laboratory for dynamic energy supply systems, the largest in the world
recycling with igus news

Sustainability

  • Extends product service life in many cases
  • Recycle integrated energy chain through the igus chainge programme free of charge
  • More on the igus contribution Plastic2Oil

Potential application areas of the i.Cee.box

  • Linear robots in the automotive industry
  • Cranes in container logistics
  • Production cranes
  • Machine tools
  • Woodworking machines
  • Plastics machines
  • Bulk handling

 
i.Cee:box


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH